35 #ifndef _CLOCK_CONFIG_H_ 36 #define _CLOCK_CONFIG_H_ 38 #include "fsl_common.h" 43 #define BOARD_XTAL0_CLK_HZ 50000000U 51 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 120000000U 66 #if defined(__cplusplus) 76 #if defined(__cplusplus) 86 #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK 4000000U 101 #if defined(__cplusplus) 111 #if defined(__cplusplus) const osc_config_t oscConfig_BOARD_BootClockRUN
OSC set for BOARD_BootClockRUN configuration.
const osc_config_t oscConfig_BOARD_BootClockVLPR
OSC set for BOARD_BootClockVLPR configuration.
const sim_clock_config_t simConfig_BOARD_BootClockRUN
SIM module set for BOARD_BootClockRUN configuration.
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks.
const mcg_config_t mcgConfig_BOARD_BootClockRUN
MCG set for BOARD_BootClockRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockVLPR
SIM module set for BOARD_BootClockVLPR configuration.
const mcg_config_t mcgConfig_BOARD_BootClockVLPR
MCG set for BOARD_BootClockVLPR configuration.
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.