35 #ifndef _CLOCK_CONFIG_H_ 36 #define _CLOCK_CONFIG_H_ 38 #include "fsl_common.h" 43 #define BOARD_XTAL0_CLK_HZ 8000000U 51 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 72000000U 72 #if defined(__cplusplus) 82 #if defined(__cplusplus) 92 #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK 4000000U 113 #if defined(__cplusplus) 123 #if defined(__cplusplus) const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockVLPR
SIRC set for BOARD_BootClockVLPR configuration.
const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockVLPR
System OSC set for BOARD_BootClockVLPR configuration.
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks.
const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockRUN
System OSC set for BOARD_BootClockRUN configuration.
const scg_lpfll_config_t g_scgLpFllConfigBOARD_BootClockVLPR
Low Power FLL set for BOARD_BootClockVLPR configuration.
const scg_lpfll_config_t g_scgLpFllConfigBOARD_BootClockRUN
Low Power FLL set for BOARD_BootClockRUN configuration.
const scg_firc_config_t g_scgFircConfigBOARD_BootClockRUN
FIRC set for BOARD_BootClockRUN configuration.
const scg_firc_config_t g_scgFircConfigBOARD_BootClockVLPR
FIRC set for BOARD_BootClockVLPR configuration.
const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockVLPR
SCG set for BOARD_BootClockVLPR configuration.
const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN
SCG set for BOARD_BootClockRUN configuration.
const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN
SIRC set for BOARD_BootClockRUN configuration.
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.