35 #ifndef _CLOCK_CONFIG_H_ 36 #define _CLOCK_CONFIG_H_ 38 #include "fsl_common.h" 43 #define BOARD_XTAL0_CLK_HZ 12000000U 44 #define BOARD_XTAL32K_CLK_HZ 32768U 45 #define BOARD_BootClockRUN BOARD_BootClockFROHF48M 54 #define BOARD_BOOTCLOCKFRO12M_CORE_CLOCK 12000000U 59 #if defined(__cplusplus) 69 #if defined(__cplusplus) 79 #define BOARD_BOOTCLOCKFROHF48M_CORE_CLOCK 48000000U 84 #if defined(__cplusplus) 94 #if defined(__cplusplus) 104 #define BOARD_BOOTCLOCKFROHF96M_CORE_CLOCK 96000000U 109 #if defined(__cplusplus) 119 #if defined(__cplusplus) void BOARD_BootClockFRO12M(void)
This function executes configuration of clocks.
void BOARD_BootClockFROHF48M(void)
This function executes configuration of clocks.
void BOARD_BootClockFROHF96M(void)
This function executes configuration of clocks.