ISSDK  1.8
IoT Sensing Software Development Kit
frdm-stba-pa7250_shield.h
Go to the documentation of this file.
1 /*
2  * Copyright 2019 NXP
3  * All rights reserved.
4  *
5  * SPDX-License-Identifier: BSD-3-Clause
6  */
7 
8 /**
9  * @file frdm-stba-pa7250_shield.h
10  * @brief The frdm-stba-pa7250_shield.h file declares mapping of the Kinetis
11  Device peripherals to the frmd-ke15z and frdm-stba-pa7250 shield
12  */
13 
14 #ifndef _FRDM_STBA_PA7250_SHIELD_H_
15 #define _FRDM_STBA_PA7250_SHIELD_H_
16 
17 /* The shield name */
18 #define SHIELD_NAME "FRDM-STBA-PA7250"
19 
20 // MPXV5004DP Sensor based parameters
21 #define VCC (5.0)
22 #define BIT12RES (4096)
23 #define FXPS7250A4_OFFSET (20) /* Zero Error Offset. */
24 
25 
26 /* Arduino Pin A0 (Sensor Analog Output Pin) maps to ADC0 Channel 0 on KE15Z (PTA0). */
27 #define FXPS7250A4_ADC12_CHANNEL 0U
28 #define FXPS7250A4_ADC12_CHANNEL_GROUP 0U
29 
30 #endif /* _FRDM_STBA_PA7250_SHIELD_H_ */