27 #include "fsl_common.h" 28 #include "fsl_iocon.h" 68 CLOCK_EnableClock(kCLOCK_Iocon);
70 const uint32_t port0_pin29_config = (
83 IOCON_PinMuxSet(IOCON, 0U, 29U, port0_pin29_config);
85 const uint32_t port0_pin30_config = (
98 IOCON_PinMuxSet(IOCON, 0U, 30U, port0_pin30_config);
125 CLOCK_EnableClock(kCLOCK_Iocon);
127 const uint32_t port1_pin20_config = (
140 IOCON_PinMuxSet(IOCON, 1U, 20U, port1_pin20_config);
142 const uint32_t port1_pin21_config = (
155 IOCON_PinMuxSet(IOCON, 1U, 21U, port1_pin21_config);
182 CLOCK_EnableClock(kCLOCK_Iocon);
184 const uint32_t port1_pin20_config = (
197 IOCON_PinMuxSet(IOCON, 1U, 20U, port1_pin20_config);
199 const uint32_t port1_pin21_config = (
212 IOCON_PinMuxSet(IOCON, 1U, 21U, port1_pin21_config);
239 CLOCK_EnableClock(kCLOCK_Iocon);
241 const uint32_t port0_pin29_config = (
254 IOCON_PinMuxSet(IOCON, 0U, 29U, port0_pin29_config);
256 const uint32_t port0_pin30_config = (
269 IOCON_PinMuxSet(IOCON, 0U, 30U, port0_pin30_config);
296 CLOCK_EnableClock(kCLOCK_Iocon);
298 const uint32_t port0_pin29_config = (
311 IOCON_PinMuxSet(IOCON, 0U, 29U, port0_pin29_config);
313 const uint32_t port0_pin30_config = (
326 IOCON_PinMuxSet(IOCON, 0U, 30U, port0_pin30_config);
357 CLOCK_EnableClock(kCLOCK_Iocon);
359 const uint32_t port0_pin19_config = (
372 IOCON_PinMuxSet(IOCON, 0U, 19U, port0_pin19_config);
374 const uint32_t port0_pin20_config = (
387 IOCON_PinMuxSet(IOCON, 0U, 20U, port0_pin20_config);
389 const uint32_t port0_pin21_config = (
402 IOCON_PinMuxSet(IOCON, 0U, 21U, port0_pin21_config);
404 const uint32_t port1_pin20_config = (
417 IOCON_PinMuxSet(IOCON, 1U, 20U, port1_pin20_config);
448 CLOCK_EnableClock(kCLOCK_Iocon);
450 const uint32_t port0_pin19_config = (
463 IOCON_PinMuxSet(IOCON, 0U, 19U, port0_pin19_config);
465 const uint32_t port0_pin20_config = (
478 IOCON_PinMuxSet(IOCON, 0U, 20U, port0_pin20_config);
480 const uint32_t port0_pin21_config = (
493 IOCON_PinMuxSet(IOCON, 0U, 21U, port0_pin21_config);
495 const uint32_t port1_pin20_config = (
508 IOCON_PinMuxSet(IOCON, 1U, 20U, port1_pin20_config);
#define IOCON_PIO_MODE_PULLUP
#define IOCON_PIO_MODE_INACT
#define IOCON_PIO_FUNC0
Selects pin function 0.
void SPI7_InitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOCON_PIO_OPENDRAIN_EN
Open drain is enabled.
#define IOCON_PIO_DIGITAL_EN
#define IOCON_PIO_SLEW_STANDARD
void BOARD_InitBootPins(void)
Calls initialization functions.
void USART0_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOCON_PIO_FUNC5
Selects pin function 5.
void SPI7_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOCON_PIO_OPENDRAIN_DI
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.
void I2C4_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOCON_PIO_FUNC7
Selects pin function 7.
void I2C4_InitPins(void)
Configures pin routing and optionally pin electrical features.
void USART0_InitPins(void)
Configures pin routing and optionally pin electrical features.