24 #include "fsl_common.h" 25 #include "fsl_iomuxc.h" 57 CLOCK_EnableClock(kCLOCK_Iomuxc);
60 IOMUXC_GPIO_AD_B0_06_LPUART1_TX,
63 IOMUXC_GPIO_AD_B0_07_LPUART1_RX,
66 IOMUXC_GPIO_AD_B0_06_LPUART1_TX,
76 IOMUXC_GPIO_AD_B0_07_LPUART1_RX,
107 CLOCK_EnableClock(kCLOCK_Iomuxc);
110 IOMUXC_GPIO_AD_B1_14_LPI2C1_SCL,
113 IOMUXC_GPIO_AD_B1_15_LPI2C1_SDA,
116 IOMUXC_GPIO_AD_B1_14_LPI2C1_SCL,
126 IOMUXC_GPIO_AD_B1_15_LPI2C1_SDA,
155 CLOCK_EnableClock(kCLOCK_Iomuxc);
158 IOMUXC_GPIO_AD_B1_14_GPIO1_IO30,
161 IOMUXC_GPIO_AD_B1_15_GPIO1_IO31,
188 CLOCK_EnableClock(kCLOCK_Iomuxc);
191 IOMUXC_GPIO_AD_B0_10_LPSPI1_SCK,
194 IOMUXC_GPIO_AD_B0_11_LPSPI1_PCS0,
197 IOMUXC_GPIO_AD_B0_12_LPSPI1_SDO,
200 IOMUXC_GPIO_AD_B0_13_LPSPI1_SDI,
203 IOMUXC_GPIO_AD_B0_10_LPSPI1_SCK,
213 IOMUXC_GPIO_AD_B0_11_LPSPI1_PCS0,
223 IOMUXC_GPIO_AD_B0_12_LPSPI1_SDO,
233 IOMUXC_GPIO_AD_B0_13_LPSPI1_SDI,
264 CLOCK_EnableClock(kCLOCK_Iomuxc);
267 IOMUXC_GPIO_AD_B0_10_GPIO1_IO10,
270 IOMUXC_GPIO_AD_B0_11_GPIO1_IO11,
273 IOMUXC_GPIO_AD_B0_12_GPIO1_IO12,
276 IOMUXC_GPIO_AD_B0_13_GPIO1_IO13,
298 CLOCK_EnableClock(kCLOCK_Iomuxc);
301 IOMUXC_GPIO_AD_B0_06_GPIO1_IO06,
304 IOMUXC_GPIO_AD_B0_07_GPIO1_IO07,
328 CLOCK_EnableClock(kCLOCK_Iomuxc);
331 IOMUXC_GPIO_AD_B0_06_LPUART1_TX,
334 IOMUXC_GPIO_AD_B0_07_LPUART1_RX,
337 IOMUXC_GPIO_AD_B0_06_LPUART1_TX,
347 IOMUXC_GPIO_AD_B0_07_LPUART1_RX,
void LPUART1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPUART1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitBootPins(void)
Calls initialization functions.
void LPI2C1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.