20 #include "fsl_common.h" 21 #include "fsl_iomuxc.h" 43 CLOCK_EnableClock(kCLOCK_Iomuxc);
46 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
49 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
52 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
62 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
72 IOMUXC_GPIO_AD_B0_09_GPIO1_IO09,
75 IOMUXC_GPIO_AD_B0_09_GPIO1_IO09,
86 IOMUXC_GPIO_AD_B0_10_GPIO1_IO10,
89 IOMUXC_GPIO_AD_B0_10_GPIO1_IO10,
100 IOMUXC_GPIO_AD_B0_11_GPIO1_IO11,
103 IOMUXC_GPIO_AD_B0_11_GPIO1_IO11,
114 IOMUXC_GPIO_SD_B0_01_GPIO3_IO13,
138 CLOCK_EnableClock(kCLOCK_Iomuxc);
141 IOMUXC_GPIO_AD_B1_00_LPI2C1_SCL,
144 IOMUXC_GPIO_AD_B1_01_LPI2C1_SDA,
147 IOMUXC_GPIO_AD_B1_00_LPI2C1_SCL,
157 IOMUXC_GPIO_AD_B1_01_LPI2C1_SDA,
186 CLOCK_EnableClock(kCLOCK_Iomuxc);
189 IOMUXC_GPIO_AD_B1_00_GPIO1_IO16,
192 IOMUXC_GPIO_AD_B1_01_GPIO1_IO17,
203 CLOCK_EnableClock(kCLOCK_Iomuxc);
206 IOMUXC_GPIO_SD_B0_00_LPSPI1_SCK,
209 IOMUXC_GPIO_SD_B0_01_LPSPI1_PCS0,
212 IOMUXC_GPIO_SD_B0_02_LPSPI1_SDO,
215 IOMUXC_GPIO_SD_B0_03_LPSPI1_SDI,
218 IOMUXC_GPIO_SD_B0_00_LPSPI1_SCK,
228 IOMUXC_GPIO_SD_B0_01_LPSPI1_PCS0,
238 IOMUXC_GPIO_SD_B0_02_LPSPI1_SDO,
248 IOMUXC_GPIO_SD_B0_03_LPSPI1_SDI,
279 CLOCK_EnableClock(kCLOCK_Iomuxc);
282 IOMUXC_GPIO_SD_B0_00_GPIO3_IO12,
285 IOMUXC_GPIO_SD_B0_01_GPIO3_IO13,
288 IOMUXC_GPIO_SD_B0_02_GPIO3_IO14,
291 IOMUXC_GPIO_SD_B0_03_GPIO3_IO15,
302 CLOCK_EnableClock(kCLOCK_Iomuxc);
305 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
308 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
311 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
321 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
350 CLOCK_EnableClock(kCLOCK_Iomuxc);
353 IOMUXC_GPIO_AD_B0_12_GPIO1_IO12,
356 IOMUXC_GPIO_AD_B0_13_GPIO1_IO13,
void LPUART1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPUART1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.