24 #include "fsl_common.h" 25 #include "fsl_iomuxc.h" 57 CLOCK_EnableClock(kCLOCK_Iomuxc);
60 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
63 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
66 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
76 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
86 IOMUXC_GPIO_AD_B0_09_GPIO1_IO09,
89 IOMUXC_GPIO_AD_B0_09_GPIO1_IO09,
100 IOMUXC_GPIO_AD_B0_10_GPIO1_IO10,
103 IOMUXC_GPIO_AD_B0_10_GPIO1_IO10,
114 IOMUXC_GPIO_AD_B0_11_GPIO1_IO11,
117 IOMUXC_GPIO_AD_B0_11_GPIO1_IO11,
128 IOMUXC_GPIO_SD_B0_01_GPIO3_IO13,
152 CLOCK_EnableClock(kCLOCK_Iomuxc);
155 IOMUXC_GPIO_AD_B1_00_LPI2C1_SCL,
158 IOMUXC_GPIO_AD_B1_01_LPI2C1_SDA,
161 IOMUXC_GPIO_AD_B1_00_LPI2C1_SCL,
171 IOMUXC_GPIO_AD_B1_01_LPI2C1_SDA,
200 CLOCK_EnableClock(kCLOCK_Iomuxc);
203 IOMUXC_GPIO_AD_B1_00_GPIO1_IO16,
206 IOMUXC_GPIO_AD_B1_01_GPIO1_IO17,
217 CLOCK_EnableClock(kCLOCK_Iomuxc);
220 IOMUXC_GPIO_SD_B0_00_LPSPI1_SCK,
223 IOMUXC_GPIO_SD_B0_01_LPSPI1_PCS0,
226 IOMUXC_GPIO_SD_B0_02_LPSPI1_SDO,
229 IOMUXC_GPIO_SD_B0_03_LPSPI1_SDI,
232 IOMUXC_GPIO_SD_B0_00_LPSPI1_SCK,
242 IOMUXC_GPIO_SD_B0_01_LPSPI1_PCS0,
252 IOMUXC_GPIO_SD_B0_02_LPSPI1_SDO,
262 IOMUXC_GPIO_SD_B0_03_LPSPI1_SDI,
293 CLOCK_EnableClock(kCLOCK_Iomuxc);
296 IOMUXC_GPIO_SD_B0_00_GPIO3_IO12,
299 IOMUXC_GPIO_SD_B0_01_GPIO3_IO13,
302 IOMUXC_GPIO_SD_B0_02_GPIO3_IO14,
305 IOMUXC_GPIO_SD_B0_03_GPIO3_IO15,
316 CLOCK_EnableClock(kCLOCK_Iomuxc);
319 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
322 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
325 IOMUXC_GPIO_AD_B0_12_LPUART1_TX,
335 IOMUXC_GPIO_AD_B0_13_LPUART1_RX,
364 CLOCK_EnableClock(kCLOCK_Iomuxc);
367 IOMUXC_GPIO_AD_B0_12_GPIO1_IO12,
370 IOMUXC_GPIO_AD_B0_13_GPIO1_IO13,
void LPUART1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPUART1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitBootPins(void)
Calls initialization functions.
void LPI2C1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.