24 #include "fsl_common.h" 25 #include "fsl_iomuxc.h" 57 CLOCK_EnableClock(kCLOCK_Iomuxc);
60 IOMUXC_GPIO_AD_24_LPUART1_TXD,
63 IOMUXC_GPIO_AD_25_LPUART1_RXD,
66 IOMUXC_GPIO_AD_24_LPUART1_TXD,
75 IOMUXC_GPIO_AD_25_LPUART1_RXD,
105 CLOCK_EnableClock(kCLOCK_Iomuxc);
108 IOMUXC_GPIO_AD_08_LPI2C1_SCL,
111 IOMUXC_GPIO_AD_09_LPI2C1_SDA,
114 IOMUXC_GPIO_AD_08_LPI2C1_SCL,
123 IOMUXC_GPIO_AD_09_LPI2C1_SDA,
151 CLOCK_EnableClock(kCLOCK_Iomuxc);
154 IOMUXC_GPIO_AD_08_GPIO_MUX3_IO07,
157 IOMUXC_GPIO_AD_09_GPIO_MUX3_IO08,
159 IOMUXC_GPR->GPR42 = ((IOMUXC_GPR->GPR42 &
160 (~(IOMUXC_GPR_GPR42_GPIO_MUX3_GPIO_SEL_LOW_MASK)))
161 | IOMUXC_GPR_GPR42_GPIO_MUX3_GPIO_SEL_LOW(0x00U)
189 CLOCK_EnableClock(kCLOCK_Iomuxc);
192 IOMUXC_GPIO_AD_28_LPSPI1_SCK,
195 IOMUXC_GPIO_AD_29_LPSPI1_PCS0,
198 IOMUXC_GPIO_AD_30_LPSPI1_SOUT,
201 IOMUXC_GPIO_AD_31_LPSPI1_SIN,
204 IOMUXC_GPIO_AD_28_LPSPI1_SCK,
213 IOMUXC_GPIO_AD_29_LPSPI1_PCS0,
222 IOMUXC_GPIO_AD_30_LPSPI1_SOUT,
231 IOMUXC_GPIO_AD_31_LPSPI1_SIN,
261 CLOCK_EnableClock(kCLOCK_Iomuxc);
264 IOMUXC_GPIO_AD_28_GPIO_MUX3_IO27,
267 IOMUXC_GPIO_AD_29_GPIO_MUX3_IO28,
270 IOMUXC_GPIO_AD_30_GPIO_MUX3_IO29,
273 IOMUXC_GPIO_AD_31_GPIO_MUX3_IO30,
275 IOMUXC_GPR->GPR43 = ((IOMUXC_GPR->GPR43 &
276 (~(IOMUXC_GPR_GPR43_GPIO_MUX3_GPIO_SEL_HIGH_MASK)))
277 | IOMUXC_GPR_GPR43_GPIO_MUX3_GPIO_SEL_HIGH(0x00U)
301 CLOCK_EnableClock(kCLOCK_Iomuxc);
304 IOMUXC_GPIO_AD_24_LPUART1_TXD,
307 IOMUXC_GPIO_AD_25_LPUART1_RXD,
310 IOMUXC_GPIO_AD_24_LPUART1_TXD,
319 IOMUXC_GPIO_AD_25_LPUART1_RXD,
347 CLOCK_EnableClock(kCLOCK_Iomuxc);
350 IOMUXC_GPIO_AD_24_GPIO_MUX3_IO23,
353 IOMUXC_GPIO_AD_25_GPIO_MUX3_IO24,
355 IOMUXC_GPR->GPR43 = ((IOMUXC_GPR->GPR43 &
356 (~(IOMUXC_GPR_GPR43_GPIO_MUX3_GPIO_SEL_HIGH_MASK)))
357 | IOMUXC_GPR_GPR43_GPIO_MUX3_GPIO_SEL_HIGH(0x00U)
void LPUART1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPUART1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitBootPins(void)
Calls initialization functions.
void LPI2C1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.