20 #include "fsl_common.h" 21 #include "main/imx8qm_pads.h" 22 #include "svc/pad/pad_api.h" 43 sc_err_t err = SC_ERR_NONE;
44 ipc = SystemGetScfwIpcHandle();
46 err = sc_pad_set_all(ipc, SC_P_UART0_CTS_B, 2U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
47 if (SC_ERR_NONE != err)
51 err = sc_pad_set_all(ipc, SC_P_UART0_RTS_B, 2U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
52 if (SC_ERR_NONE != err)
78 sc_err_t err = SC_ERR_NONE;
79 ipc = SystemGetScfwIpcHandle();
81 err = sc_pad_set_all(ipc, SC_P_HDMI_TX0_TS_SCL, 1U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
82 if (SC_ERR_NONE != err)
86 err = sc_pad_set_all(ipc, SC_P_HDMI_TX0_TS_SDA, 1U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
87 if (SC_ERR_NONE != err)
113 sc_err_t err = SC_ERR_NONE;
114 ipc = SystemGetScfwIpcHandle();
116 err = sc_pad_set_all(ipc, SC_P_HDMI_TX0_TS_SCL, 0U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
117 if (SC_ERR_NONE != err)
121 err = sc_pad_set_all(ipc, SC_P_HDMI_TX0_TS_SDA, 0U, SC_PAD_CONFIG_NORMAL, SC_PAD_ISO_OFF, 0x0 ,SC_PAD_WAKEUP_OFF);
122 if (SC_ERR_NONE != err)
void LPI2C2_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C2_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.