37 #if defined(__cplusplus)    47 #define IOPCTL_PIO_ANAMUX_DI 0x00u            48 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u         49 #define IOPCTL_PIO_FULLDRIVE_EN 0x0100u       50 #define IOPCTL_PIO_FUNC1 0x01u                51 #define IOPCTL_PIO_INBUF_DI 0x00u             52 #define IOPCTL_PIO_INBUF_EN 0x40u             53 #define IOPCTL_PIO_INV_DI 0x00u               54 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u          55 #define IOPCTL_PIO_PULLDOWN_EN 0x00u          56 #define IOPCTL_PIO_PUPD_DI 0x00u              57 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u     65 #define IOPCTL_PIO_ANAMUX_DI 0x00u            66 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u         67 #define IOPCTL_PIO_FUNC1 0x01u                68 #define IOPCTL_PIO_INBUF_EN 0x40u             69 #define IOPCTL_PIO_INV_DI 0x00u               70 #define IOPCTL_PIO_PSEDRAIN_EN 0x0400u        71 #define IOPCTL_PIO_PULLUP_EN 0x20u            72 #define IOPCTL_PIO_PUPD_EN 0x10u              73 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u     81 #define IOPCTL_PIO_ANAMUX_DI 0x00u            82 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u         83 #define IOPCTL_PIO_FUNC0 0x00u                84 #define IOPCTL_PIO_INBUF_DI 0x00u             85 #define IOPCTL_PIO_INV_DI 0x00u               86 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u          87 #define IOPCTL_PIO_PULLDOWN_EN 0x00u          88 #define IOPCTL_PIO_PUPD_DI 0x00u              89 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u     97 #define IOPCTL_PIO_ANAMUX_DI 0x00u            98 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u         99 #define IOPCTL_PIO_FUNC1 0x01u               100 #define IOPCTL_PIO_INBUF_DI 0x00u            101 #define IOPCTL_PIO_INBUF_EN 0x40u            102 #define IOPCTL_PIO_INV_DI 0x00u              103 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u         104 #define IOPCTL_PIO_PULLDOWN_EN 0x00u         105 #define IOPCTL_PIO_PUPD_DI 0x00u             106 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u    114 #define IOPCTL_PIO_ANAMUX_DI 0x00u           115 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u        116 #define IOPCTL_PIO_FUNC0 0x00u               117 #define IOPCTL_PIO_INBUF_DI 0x00u            118 #define IOPCTL_PIO_INV_DI 0x00u              119 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u         120 #define IOPCTL_PIO_PULLDOWN_EN 0x00u         121 #define IOPCTL_PIO_PUPD_DI 0x00u             122 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u    130 #define IOPCTL_PIO_ANAMUX_DI 0x00u           131 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u        132 #define IOPCTL_PIO_FUNC1 0x01u               133 #define IOPCTL_PIO_INBUF_EN 0x40u            134 #define IOPCTL_PIO_INV_DI 0x00u              135 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u         136 #define IOPCTL_PIO_PULLDOWN_EN 0x00u         137 #define IOPCTL_PIO_PUPD_DI 0x00u             138 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u    146 #define IOPCTL_PIO_ANAMUX_DI 0x00u           147 #define IOPCTL_PIO_FULLDRIVE_DI 0x00u        148 #define IOPCTL_PIO_FUNC0 0x00u               149 #define IOPCTL_PIO_INBUF_DI 0x00u            150 #define IOPCTL_PIO_INV_DI 0x00u              151 #define IOPCTL_PIO_PSEDRAIN_DI 0x00u         152 #define IOPCTL_PIO_PULLDOWN_EN 0x00u         153 #define IOPCTL_PIO_PUPD_DI 0x00u             154 #define IOPCTL_PIO_SLEW_RATE_NORMAL 0x00u    162 #if defined(__cplusplus) 
void SPI5_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
_pin_mux_direction
Direction type. 
 
void BOARD_InitBootPins(void)
Calls initialization functions. 
 
void USART0_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void I2C4_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void SPI5_DeinitPins(void)
Configures pin routing and optionally pin electrical features. 
 
enum _pin_mux_direction pin_mux_direction_t
Direction type. 
 
void I2C4_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
void USART0_InitPins(void)
Configures pin routing and optionally pin electrical features.