37 #if defined(__cplusplus) 95 #if defined(__cplusplus)
void LPUART1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPI2C1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPSPI1_InitPins(void)
Configures pin routing and optionally pin electrical features.
void LPUART1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
_pin_mux_direction
Direction type.
void LPSPI1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitBootPins(void)
Calls initialization functions.
void LPI2C1_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.
enum _pin_mux_direction pin_mux_direction_t
Direction type.