ISSDK  1.8
IoT Sensing Software Development Kit
pin_mux.h
Go to the documentation of this file.
1 /***********************************************************************************************************************
2  * This file was generated by the MCUXpresso Config Tools. Any manual edits made to this file
3  * will be overwritten if the respective MCUXpresso Config Tools is used to update this file.
4  **********************************************************************************************************************/
5 
6 /*
7  * Copyright 2018 NXP
8  * All rights reserved.
9  *
10  * SPDX-License-Identifier: BSD-3-Clause
11  */
12 
13 #ifndef _PIN_MUX_H_
14 #define _PIN_MUX_H_
15 
16 
17 /*!
18  * @addtogroup pin_mux
19  * @{
20  */
21 
22 /***********************************************************************************************************************
23  * API
24  **********************************************************************************************************************/
25 
26 #if defined(__cplusplus)
27 extern "C" {
28 #endif
29 
30 /*!
31  * @brief Calls initialization functions.
32  *
33  */
34 void BOARD_InitBootPins(void);
35 
36 
37 /*!
38  * @brief Configures pin routing and optionally pin electrical features.
39  *
40  */
41 void BOARD_InitPins(void);
42 
43 #if defined(__cplusplus)
44 }
45 #endif
46 
47 /*!
48  * @}
49  */
50 #endif /* _PIN_MUX_H_ */
51 
52 /***********************************************************************************************************************
53  * EOF
54  **********************************************************************************************************************/
void BOARD_InitBootPins(void)
Calls initialization functions.
Definition: pin_mux.c:36
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.
Definition: pin_mux.c:47