ISSDK  1.8
IoT Sensing Software Development Kit
RTE_Device.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Freescale Semiconductor, Inc.
3  * Copyright 2016-2017 NXP
4  * All rights reserved.
5  *
6  * SPDX-License-Identifier: BSD-3-Clause
7  */
8 
9 #ifndef __RTE_DEVICE_H
10 #define __RTE_DEVICE_H
11 
12 /* Driver name mapping. */
13 #define RTE_I2C0 1
14 #define RTE_I2C0_DMA_EN 0
15 #define RTE_I2C1 1
16 #define RTE_I2C1_DMA_EN 0
17 
18 #define RTE_SPI0 0
19 #define RTE_SPI0_DMA_EN 0
20 #define RTE_SPI1 1
21 #define RTE_SPI1_DMA_EN 0
22 
23 /* Use UART0 - UART2. */
24 #define RTE_USART0 0
25 #define RTE_USART0_DMA_EN 0
26 #define RTE_USART1 1
27 #define RTE_USART1_DMA_EN 0
28 #define RTE_USART2 1
29 #define RTE_USART2_DMA_EN 0
30 /* Use LPUART0. */
31 #define RTE_USART3 0
32 #define RTE_USART3_DMA_EN 0
33 
34 /* UART configuration. */
35 #define USART_RX_BUFFER_LEN 64
36 #define USART1_RX_BUFFER_ENABLE 1
37 #define USART2_RX_BUFFER_ENABLE 1
38 
39 /* DSPI configuration. */
40 #define RTE_SPI0_PCS_TO_SCK_DELAY 1000
41 #define RTE_SPI0_SCK_TO_PSC_DELAY 1000
42 #define RTE_SPI0_BETWEEN_TRANSFER_DELAY 1000
43 #define RTE_SPI0_MASTER_PCS_PIN_SEL kDSPI_MasterPcs0
44 #define RTE_SPI0_DMA_TX_CH 0
45 #define RTE_SPI0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Tx
46 #define RTE_SPI0_DMA_TX_DMAMUX_BASE DMAMUX0
47 #define RTE_SPI0_DMA_TX_DMA_BASE DMA0
48 #define RTE_SPI0_DMA_RX_CH 1
49 #define RTE_SPI0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Rx
50 #define RTE_SPI0_DMA_RX_DMAMUX_BASE DMAMUX0
51 #define RTE_SPI0_DMA_RX_DMA_BASE DMA0
52 #define RTE_SPI0_DMA_LINK_DMA_BASE DMA0
53 #define RTE_SPI0_DMA_LINK_CH 2
54 
55 #define RTE_SPI1_PCS_TO_SCK_DELAY 1000
56 #define RTE_SPI1_SCK_TO_PSC_DELAY 1000
57 #define RTE_SPI1_BETWEEN_TRANSFER_DELAY 1000
58 #define RTE_SPI1_MASTER_PCS_PIN_SEL kDSPI_MasterPcs0
59 #define RTE_SPI1_DMA_TX_CH 0
60 #define RTE_SPI1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1
61 #define RTE_SPI1_DMA_TX_DMAMUX_BASE DMAMUX0
62 #define RTE_SPI1_DMA_TX_DMA_BASE DMA0
63 #define RTE_SPI1_DMA_RX_CH 1
64 #define RTE_SPI1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1
65 #define RTE_SPI1_DMA_RX_DMAMUX_BASE DMAMUX0
66 #define RTE_SPI1_DMA_RX_DMA_BASE DMA0
67 #define RTE_SPI1_DMA_LINK_DMA_BASE DMA0
68 #define RTE_SPI1_DMA_LINK_CH 2
69 
70 /*I2C configuration*/
71 #define RTE_I2C0_Master_DMA_BASE DMA0
72 #define RTE_I2C0_Master_DMA_CH 0
73 #define RTE_I2C0_Master_DMAMUX_BASE DMAMUX0
74 #define RTE_I2C0_Master_PERI_SEL kDmaRequestMux0I2C0
75 
76 #define RTE_I2C1_Master_DMA_BASE DMA0
77 #define RTE_I2C1_Master_DMA_CH 1
78 #define RTE_I2C1_Master_DMAMUX_BASE DMAMUX0
79 #define RTE_I2C1_Master_PERI_SEL kDmaRequestMux0I2C1
80 
81 /* UART configuration. */
82 #define RTE_USART0_DMA_TX_CH 0
83 #define RTE_USART0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART0Tx
84 #define RTE_USART0_DMA_TX_DMAMUX_BASE DMAMUX0
85 #define RTE_USART0_DMA_TX_DMA_BASE DMA0
86 #define RTE_USART0_DMA_RX_CH 1
87 #define RTE_USART0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART0Rx
88 #define RTE_USART0_DMA_RX_DMAMUX_BASE DMAMUX0
89 #define RTE_USART0_DMA_RX_DMA_BASE DMA0
90 
91 #define RTE_USART1_DMA_TX_CH 0
92 #define RTE_USART1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART1Tx
93 #define RTE_USART1_DMA_TX_DMAMUX_BASE DMAMUX0
94 #define RTE_USART1_DMA_TX_DMA_BASE DMA0
95 #define RTE_USART1_DMA_RX_CH 1
96 #define RTE_USART1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART1Rx
97 #define RTE_USART1_DMA_RX_DMAMUX_BASE DMAMUX0
98 #define RTE_USART1_DMA_RX_DMA_BASE DMA0
99 
100 #define RTE_USART2_DMA_TX_CH 0
101 #define RTE_USART2_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Tx
102 #define RTE_USART2_DMA_TX_DMAMUX_BASE DMAMUX0
103 #define RTE_USART2_DMA_TX_DMA_BASE DMA0
104 #define RTE_USART2_DMA_RX_CH 1
105 #define RTE_USART2_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Rx
106 #define RTE_USART2_DMA_RX_DMAMUX_BASE DMAMUX0
107 #define RTE_USART2_DMA_RX_DMA_BASE DMA0
108 
109 #endif /* __RTE_DEVICE_H */