ISSDK  1.8
IoT Sensing Software Development Kit
RTE_Device.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Freescale Semiconductor, Inc.
3  * Copyright 2016-2017 NXP
4  * All rights reserved.
5  *
6  * SPDX-License-Identifier: BSD-3-Clause
7  */
8 #ifndef __RTE_DEVICE_H
9 #define __RTE_DEVICE_H
10 
11 /*Driver name mapping*/
12 #define RTE_I2C0 1
13 #define RTE_I2C0_DMA_EN 0
14 #define RTE_I2C1 1
15 #define RTE_I2C1_DMA_EN 0
16 
17 #define RTE_SPI0 1
18 #define RTE_SPI0_DMA_EN 0
19 #define RTE_SPI1 0
20 #define RTE_SPI1_DMA_EN 0
21 
22 #define RTE_USART0 1
23 #define RTE_USART0_DMA_EN 0
24 #define RTE_USART1 0
25 #define RTE_USART1_DMA_EN 0
26 
27 /* UART configuration. */
28 #define USART_RX_BUFFER_LEN 64
29 #define USART0_RX_BUFFER_ENABLE 1
30 
31 #define RTE_USART0_DMA_TX_CH 0
32 #define RTE_USART0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPSCI0Tx
33 #define RTE_USART0_DMA_TX_DMAMUX_BASE DMAMUX0
34 #define RTE_USART0_DMA_TX_DMA_BASE DMA0
35 #define RTE_USART0_DMA_RX_CH 1
36 #define RTE_USART0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPSCI0Rx
37 #define RTE_USART0_DMA_RX_DMAMUX_BASE DMAMUX0
38 #define RTE_USART0_DMA_RX_DMA_BASE DMA0
39 
40 #define RTE_USART1_DMA_TX_CH 0
41 #define RTE_USART1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART1Tx
42 #define RTE_USART1_DMA_TX_DMAMUX_BASE DMAMUX0
43 #define RTE_USART1_DMA_TX_DMA_BASE DMA0
44 #define RTE_USART1_DMA_RX_CH 1
45 #define RTE_USART1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART1Rx
46 #define RTE_USART1_DMA_RX_DMAMUX_BASE DMAMUX0
47 #define RTE_USART1_DMA_RX_DMA_BASE DMA0
48 
49 #define RTE_USART2_DMA_TX_CH 0
50 #define RTE_USART2_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Tx
51 #define RTE_USART2_DMA_TX_DMAMUX_BASE DMAMUX0
52 #define RTE_USART2_DMA_TX_DMA_BASE DMA0
53 #define RTE_USART2_DMA_RX_CH 1
54 #define RTE_USART2_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Rx
55 #define RTE_USART2_DMA_RX_DMAMUX_BASE DMAMUX0
56 #define RTE_USART2_DMA_RX_DMA_BASE DMA0
57 
58 /* SPI configuration. */
59 #define RTE_SPI0_DMA_TX_CH 0
60 #define RTE_SPI0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Tx
61 #define RTE_SPI0_DMA_TX_DMAMUX_BASE DMAMUX0
62 #define RTE_SPI0_DMA_TX_DMA_BASE DMA0
63 #define RTE_SPI0_DMA_RX_CH 1
64 #define RTE_SPI0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Rx
65 #define RTE_SPI0_DMA_RX_DMAMUX_BASE DMAMUX0
66 #define RTE_SPI0_DMA_RX_DMA_BASE DMA0
67 
68 #define RTE_SPI1_DMA_TX_CH 2
69 #define RTE_SPI1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1Tx
70 #define RTE_SPI1_DMA_TX_DMAMUX_BASE DMAMUX0
71 #define RTE_SPI1_DMA_TX_DMA_BASE DMA0
72 #define RTE_SPI1_DMA_RX_CH 3
73 #define RTE_SPI1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1Rx
74 #define RTE_SPI1_DMA_RX_DMAMUX_BASE DMAMUX0
75 #define RTE_SPI1_DMA_RX_DMA_BASE DMA0
76 
77 /*I2C configuration*/
78 #define RTE_I2C0_Master_DMA_BASE DMA0
79 #define RTE_I2C0_Master_DMA_CH 0
80 #define RTE_I2C0_Master_DMAMUX_BASE DMAMUX0
81 #define RTE_I2C0_Master_PERI_SEL kDmaRequestMux0I2C0
82 
83 #define RTE_I2C1_Master_DMA_BASE DMA0
84 #define RTE_I2C1_Master_DMA_CH 1
85 #define RTE_I2C1_Master_DMAMUX_BASE DMAMUX0
86 #define RTE_I2C1_Master_PERI_SEL kDmaRequestMux0I2C1
87 
88 #endif /* __RTE_DEVICE_H */