ISSDK  1.8
IoT Sensing Software Development Kit
RTE_Device.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Freescale Semiconductor, Inc.
3  * Copyright 2016-2017 NXP
4  * All rights reserved.
5  *
6  * SPDX-License-Identifier: BSD-3-Clause
7  */
8 #ifndef __RTE_DEVICE_H
9 #define __RTE_DEVICE_H
10 
11 /*Driver name mapping*/
12 #define RTE_I2C0 1
13 #define RTE_I2C0_DMA_EN 0
14 #define RTE_I2C1 1
15 #define RTE_I2C1_DMA_EN 0
16 
17 #define RTE_SPI0 1
18 #define RTE_SPI0_DMA_EN 0
19 #define RTE_SPI1 0
20 #define RTE_SPI1_DMA_EN 0
21 
22 #define RTE_USART0 1
23 #define RTE_USART0_DMA_EN 0
24 #define RTE_USART1 0
25 #define RTE_USART1_DMA_EN 0
26 #define RTE_USART2 0
27 #define RTE_USART2_DMA_EN 0
28 
29 /* UART configuration. */
30 #define USART_RX_BUFFER_LEN 64
31 #define USART0_RX_BUFFER_ENABLE 1
32 
33 #define RTE_USART0_DMA_TX_CH 0
34 #define RTE_USART0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART0Tx
35 #define RTE_USART0_DMA_TX_DMAMUX_BASE DMAMUX0
36 #define RTE_USART0_DMA_TX_DMA_BASE DMA0
37 #define RTE_USART0_DMA_RX_CH 1
38 #define RTE_USART0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART0Rx
39 #define RTE_USART0_DMA_RX_DMAMUX_BASE DMAMUX0
40 #define RTE_USART0_DMA_RX_DMA_BASE DMA0
41 
42 #define RTE_USART1_DMA_TX_CH 0
43 #define RTE_USART1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART1Tx
44 #define RTE_USART1_DMA_TX_DMAMUX_BASE DMAMUX0
45 #define RTE_USART1_DMA_TX_DMA_BASE DMA0
46 #define RTE_USART1_DMA_RX_CH 1
47 #define RTE_USART1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART1Rx
48 #define RTE_USART1_DMA_RX_DMAMUX_BASE DMAMUX0
49 #define RTE_USART1_DMA_RX_DMA_BASE DMA0
50 
51 #define RTE_USART2_DMA_TX_CH 0
52 #define RTE_USART2_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Tx
53 #define RTE_USART2_DMA_TX_DMAMUX_BASE DMAMUX0
54 #define RTE_USART2_DMA_TX_DMA_BASE DMA0
55 #define RTE_USART2_DMA_RX_CH 1
56 #define RTE_USART2_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0UART2Rx
57 #define RTE_USART2_DMA_RX_DMAMUX_BASE DMAMUX0
58 #define RTE_USART2_DMA_RX_DMA_BASE DMA0
59 
60 /* SPI configuration. */
61 #define RTE_SPI0_DMA_TX_CH 0
62 #define RTE_SPI0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Tx
63 #define RTE_SPI0_DMA_TX_DMAMUX_BASE DMAMUX0
64 #define RTE_SPI0_DMA_TX_DMA_BASE DMA0
65 #define RTE_SPI0_DMA_RX_CH 1
66 #define RTE_SPI0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI0Rx
67 #define RTE_SPI0_DMA_RX_DMAMUX_BASE DMAMUX0
68 #define RTE_SPI0_DMA_RX_DMA_BASE DMA0
69 
70 #define RTE_SPI1_DMA_TX_CH 2
71 #define RTE_SPI1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1Tx
72 #define RTE_SPI1_DMA_TX_DMAMUX_BASE DMAMUX0
73 #define RTE_SPI1_DMA_TX_DMA_BASE DMA0
74 #define RTE_SPI1_DMA_RX_CH 3
75 #define RTE_SPI1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0SPI1Rx
76 #define RTE_SPI1_DMA_RX_DMAMUX_BASE DMAMUX0
77 #define RTE_SPI1_DMA_RX_DMA_BASE DMA0
78 
79 /*I2C configuration*/
80 #define RTE_I2C0_Master_DMA_BASE DMA0
81 #define RTE_I2C0_Master_DMA_CH 0
82 #define RTE_I2C0_Master_DMAMUX_BASE DMAMUX0
83 #define RTE_I2C0_Master_PERI_SEL kDmaRequestMux0I2C0
84 
85 #define RTE_I2C1_Master_DMA_BASE DMA0
86 #define RTE_I2C1_Master_DMA_CH 1
87 #define RTE_I2C1_Master_DMAMUX_BASE DMAMUX0
88 #define RTE_I2C1_Master_PERI_SEL kDmaRequestMux0I2C1
89 
90 #endif /* __RTE_DEVICE_H */