ISSDK  1.8
IoT Sensing Software Development Kit
RTE_Device.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Freescale Semiconductor, Inc.
3  * Copyright 2016-2017 NXP
4  * All rights reserved.
5  *
6  * SPDX-License-Identifier: BSD-3-Clause
7  */
8 #ifndef __RTE_DEVICE_H
9 #define __RTE_DEVICE_H
10 
11 /*Driver name mapping*/
12 #define RTE_I2C0 1
13 #define RTE_I2C0_DMA_EN 0
14 #define RTE_I2C1 1
15 #define RTE_I2C1_DMA_EN 0
16 
17 #define RTE_SPI0 1
18 #define RTE_SPI0_DMA_EN 0
19 #define RTE_SPI1 0
20 #define RTE_SPI1_DMA_EN 0
21 
22 #define RTE_USART0 1
23 #define RTE_USART0_DMA_EN 0
24 #define RTE_USART1 1
25 #define RTE_USART1_DMA_EN 0
26 #define RTE_USART2 0
27 #define RTE_USART2_DMA_EN 0
28 
29 #define USART_RX_BUFFER_LEN 64
30 #define USART0_RX_BUFFER_ENABLE 1
31 #define USART1_RX_BUFFER_ENABLE 1
32 
33 /* LPI2C configuration. */
34 #define RTE_I2C0_DMA_TX_CH 0
35 #define RTE_I2C0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPI2C0Tx
36 #define RTE_I2C0_DMA_TX_DMAMUX_BASE DMAMUX
37 #define RTE_I2C0_DMA_TX_DMA_BASE DMA0
38 #define RTE_I2C0_DMA_RX_CH 1
39 #define RTE_I2C0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPI2C0Rx
40 #define RTE_I2C0_DMA_RX_DMAMUX_BASE DMAMUX
41 #define RTE_I2C0_DMA_RX_DMA_BASE DMA0
42 
43 #define RTE_I2C1_DMA_TX_CH 0
44 #define RTE_I2C1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPI2C1Tx
45 #define RTE_I2C1_DMA_TX_DMAMUX_BASE DMAMUX
46 #define RTE_I2C1_DMA_TX_DMA_BASE DMA0
47 #define RTE_I2C1_DMA_RX_CH 1
48 #define RTE_I2C1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPI2C1Rx
49 #define RTE_I2C1_DMA_RX_DMAMUX_BASE DMAMUX
50 #define RTE_I2C1_DMA_RX_DMA_BASE DMA0
51 
52 /* LPSPI configuration. */
53 #define RTE_SPI0_PCS_TO_SCK_DELAY 1000
54 #define RTE_SPI0_SCK_TO_PSC_DELAY 1000
55 #define RTE_SPI0_BETWEEN_TRANSFER_DELAY 1000
56 #define RTE_SPI0_MASTER_PCS_PIN_SEL (kLPSPI_MasterPcs3)
57 #define RTE_SPI0_SLAVE_PCS_PIN_SEL (kLPSPI_SlavePcs3)
58 #define RTE_SPI0_DMA_TX_CH 0
59 #define RTE_SPI0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPSPI0Tx
60 #define RTE_SPI0_DMA_TX_DMAMUX_BASE DMAMUX
61 #define RTE_SPI0_DMA_TX_DMA_BASE DMA0
62 #define RTE_SPI0_DMA_RX_CH 1
63 #define RTE_SPI0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPSPI0Rx
64 #define RTE_SPI0_DMA_RX_DMAMUX_BASE DMAMUX
65 #define RTE_SPI0_DMA_RX_DMA_BASE DMA0
66 
67 #define RTE_SPI1_PCS_TO_SCK_DELAY 1000
68 #define RTE_SPI1_SCK_TO_PSC_DELAY 1000
69 #define RTE_SPI1_BETWEEN_TRANSFER_DELAY 1000
70 #define RTE_SPI1_MASTER_PCS_PIN_SEL (kLPSPI_MasterPcs3)
71 #define RTE_SPI1_SLAVE_PCS_PIN_SEL (kLPSPI_SlavePcs3)
72 #define RTE_SPI1_DMA_TX_CH 0
73 #define RTE_SPI1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPSPI1Tx
74 #define RTE_SPI1_DMA_TX_DMAMUX_BASE DMAMUX
75 #define RTE_SPI1_DMA_TX_DMA_BASE DMA0
76 #define RTE_SPI1_DMA_RX_CH 1
77 #define RTE_SPI1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPSPI1Rx
78 #define RTE_SPI1_DMA_RX_DMAMUX_BASE DMAMUX
79 #define RTE_SPI1_DMA_RX_DMA_BASE DMA0
80 
81 /* UART configuration. */
82 #define RTE_USART0_DMA_TX_CH 0
83 #define RTE_USART0_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART0Tx
84 #define RTE_USART0_DMA_TX_DMAMUX_BASE DMAMUX
85 #define RTE_USART0_DMA_TX_DMA_BASE DMA0
86 #define RTE_USART0_DMA_RX_CH 1
87 #define RTE_USART0_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART0Rx
88 #define RTE_USART0_DMA_RX_DMAMUX_BASE DMAMUX
89 #define RTE_USART0_DMA_RX_DMA_BASE DMA0
90 
91 #define RTE_USART1_DMA_TX_CH 0
92 #define RTE_USART1_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART1Tx
93 #define RTE_USART1_DMA_TX_DMAMUX_BASE DMAMUX
94 #define RTE_USART1_DMA_TX_DMA_BASE DMA0
95 #define RTE_USART1_DMA_RX_CH 1
96 #define RTE_USART1_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART1Rx
97 #define RTE_USART1_DMA_RX_DMAMUX_BASE DMAMUX
98 #define RTE_USART1_DMA_RX_DMA_BASE DMA0
99 
100 #define RTE_USART2_DMA_TX_CH 0
101 #define RTE_USART2_DMA_TX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART2Tx
102 #define RTE_USART2_DMA_TX_DMAMUX_BASE DMAMUX
103 #define RTE_USART2_DMA_TX_DMA_BASE DMA0
104 #define RTE_USART2_DMA_RX_CH 1
105 #define RTE_USART2_DMA_RX_PERI_SEL (uint8_t) kDmaRequestMux0LPUART2Rx
106 #define RTE_USART2_DMA_RX_DMAMUX_BASE DMAMUX
107 #define RTE_USART2_DMA_RX_DMA_BASE DMA0
108 
109 #endif /* __RTE_DEVICE_H */