![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
The MCUXpresso SDK provides drivers to access the Secure Digital Card(up to v3.0) ,Embedded MultiMedia Card(up to v5.0) and sdio card(up to v3.0) based on the SDHC/USDHC/SDIF driver. Here is a simple block diagram about the driver,
--------------------------- | Application | --------------------------- | v --------------------------- | Card driver | --------------------------- | v ------------- ------------- |host driver| |OSA adapter| ------------- ------------- | v ---------------------------- | host controller driver | ---------------------------- | v ---------------------------- |host controller peripheral| ---------------------------- | v ---------------------------- | card | ----------------------------