![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
Content including 1) features; 2) driver design logic and use method; 3) typical use case. More...
Logic function calculation
The AOI module supports a configurable number of event outputs, where each event output represents a user-programmed combinational boolean function based on four event inputs. The key features of this module include: Four dedicated inputs for each event output. User-programmable combinational boolean function evaluation for each event output. Memory-mapped device connected to a slave peripheral (IPS) bus. Configurable number of event outputs.
This driver is designed around the basic configuration unit of AOI output which get input signal,
aoi input configurations is defined with enumeration name as aoi_input_config_t. This enumeration list all AOI input configurations with its meaning provided in enumerator.
This driver provide several function group to do with the Event operation .