MCUXpresso SDK API Reference Manual  Rev 2.14.0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
MCM Peripheral and Driver Overview

Content including 1) peripheral features and work logic; 2) driver design logic. More...

Peripheral features and how this peripheral works

The Miscellaneous Control Module provides a myriad of miscellaneous control functions.

Features

How this driver is designed to make this peripheral works

Based on the behavior of the Miscellaneous Control Module, the driver is divided into serval function groups.