MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Smart Card PHY GPIO Driver

The Smart Card interface GPIO driver handles the GPIO and FTM/TPM peripheral for clock generation, which covers all necessary functions to control the ICC. These functions are ICC clock setup, ICC voltage turning on/off, activation/deactivation, and ICC reset sequences. This driver doesn't support the ICC pin short circuit protection and an emergency deactivation.