MCUXpresso SDK API Reference Manual  Rev 2.16.100
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages

This section describes the programming interface of the FGPIO driver. The FGPIO driver configures the FGPIO module and provides a functional interface to build the RGPIO application.

Note
FGPIO (Fast GPIO) is only available in a few MCUs. FGPIO and RGPIO share the same peripheral but use different registers. FGPIO is closer to the core than the regular RGPIO and it's faster to read and write.

Typical use case

Output Operation

Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/rgpio

Input Operation

Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/rgpio