![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev. 0
    
   NXP Semiconductors 
   | 
 
The MCUXpresso SDK provides a peripheral clock driver for the SYSCON module of MCUXpresso SDK devices.
Clock driver provides these functions:
SYSCON clock module provides clocks, such as MCLKCLK, ADCCLK, DMICCLK, MCGFLLCLK, FXCOMCLK, WDTOSC, RTCOSC, USBCLK, and SYSPLL. The functions CLOCK_EnableClock() and CLOCK_DisableClock() enables and disables the various clocks. CLOCK_SetupFROClocking() initializes the FRO to 12 MHz, 48 MHz, or 96 MHz frequency. CLOCK_SetupPLLData(), CLOCK_SetupSystemPLLPrec(), and CLOCK_SetPLLFreq() functions are used to setup the PLL. The SYSCON clock driver provides functions to get the frequency of these clocks, such as CLOCK_GetFreq(), CLOCK_GetFro12MFreq(), CLOCK_GetExtClkFreq(), CLOCK_GetWdtOscFreq(), CLOCK_GetFroHfFreq(), CLOCK_GetPllOutFreq(), CLOCK_GetOsc32KFreq(), CLOCK_GetCoreSysClkFreq(), CLOCK_GetI2SMClkFreq(), CLOCK_GetFlexCommClkFreq, and CLOCK_GetAsyncApbClkFreq.
The SYSCON clock driver provides the function to configure the clock selected. The function CLOCK_AttachClk() is implemented for this. The function selects the clock source for a particular peripheral like MAINCLK, DMIC, FLEXCOMM, USB, ADC, and PLL.
The SYSCON clock module provides the function to setup the peripheral clock dividers. The function CLOCK_SetClkDiv() configures the CLKDIV registers for various periperals like USB, DMIC, I2S, SYSTICK, AHB, ADC, and also CLKOUT and TRACE functions.
The SYSCON clock driver provides the function CLOCK_SetFLASHAccessCyclesForFreq() that configures FLASHCFG register with a selected FLASHTIM value.
POWER_DisablePD(kPDRUNCFG_PD_FRO_EN); /*!< Ensure FRO is on so that we can switch to its 12MHz mode temporarily