MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClBuffer_Constants.h
Go to the documentation of this file.
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2023, 2025 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
16
17
#ifndef MCUXCLBUFFER_CONSTANTS_H_
18
#define MCUXCLBUFFER_CONSTANTS_H_
19
20
#include <mcuxClCore_Platform.h>
21
27
34
typedef
uint32_t
mcuxClBuffer_Status_t
;
35
36
/* Error codes */
37
#define MCUXCLBUFFER_STATUS_OK ((mcuxClBuffer_Status_t) 0x01232E03u)
38
39
#endif
/* MCUXCLBUFFER_CONSTANTS_H_ */
mcuxClBuffer_Status_t
uint32_t mcuxClBuffer_Status_t
Buffer status code.
Definition
mcuxClBuffer_Constants.h:34
mcuxClBuffer_Constants.h
Generated by
1.16.1