Supported modes for the mcuxClCipher component. More...
Go to the source code of this file.
Variables | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_NoPadding |
| AES-ECB mode descriptor without padding. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_NoPadding |
| AES-ECB mode without padding. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingISO9797_1_Method1 |
| AES-ECB mode descriptor with ISO/IEC 9797-1 padding method 1. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingISO9797_1_Method1 |
| AES-ECB mode with ISO/IEC 9797-1 padding method 1. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingISO9797_1_Method2 |
| AES-ECB mode descriptor with ISO/IEC 9797-1 padding method 2. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingISO9797_1_Method2 |
| AES-ECB mode with ISO/IEC 9797-1 padding method 2. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingPKCS7 |
| AES-ECB mode descriptor with PKCS#7 padding. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingPKCS7 |
| AES-ECB mode with PKCS#7 padding. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_NoPadding_NonBlocking |
| AES-ECB mode descriptor without padding, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_NoPadding_NonBlocking |
| AES-ECB mode without padding, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingISO9797_1_Method1_NonBlocking |
| AES-ECB mode descriptor with ISO/IEC 9797-1 padding method 1, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingISO9797_1_Method1_NonBlocking |
| AES-ECB mode with ISO/IEC 9797-1 padding method 1, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingISO9797_1_Method2_NonBlocking |
| AES-ECB mode descriptor with ISO/IEC 9797-1 padding method 2, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingISO9797_1_Method2_NonBlocking |
| AES-ECB mode with ISO/IEC 9797-1 padding method 2, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_ECB_PaddingPKCS7_NonBlocking |
| AES-ECB mode descriptor with PKCS#7 padding, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_ECB_PaddingPKCS7_NonBlocking |
| AES-ECB mode with PKCS#7 padding, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_NoPadding |
| AES-CBC mode descriptor without padding. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_NoPadding |
| AES-CBC mode without padding. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingISO9797_1_Method1 |
| AES-CBC mode descriptor with ISO/IEC 9797-1 padding method 1. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingISO9797_1_Method1 |
| AES-CBC mode with ISO/IEC 9797-1 padding method 1. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingISO9797_1_Method2 |
| AES-CBC mode descriptor with ISO/IEC 9797-1 padding method 2. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingISO9797_1_Method2 |
| AES-CBC mode with ISO/IEC 9797-1 padding method 2. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingPKCS7 |
| AES-CBC mode descriptor with PKCS#7 padding. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingPKCS7 |
| AES-CBC mode with PKCS#7 padding. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_NoPadding_NonBlocking |
| AES-CBC mode descriptor without padding, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_NoPadding_NonBlocking |
| AES-CBC mode without padding, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingISO9797_1_Method1_NonBlocking |
| AES-CBC mode descriptor with ISO/IEC 9797-1 padding method 1, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingISO9797_1_Method1_NonBlocking |
| AES-CBC mode with ISO/IEC 9797-1 padding method 1, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingISO9797_1_Method2_NonBlocking |
| AES-CBC mode descriptor with ISO/IEC 9797-1 padding method 2, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingISO9797_1_Method2_NonBlocking |
| AES-CBC mode with ISO/IEC 9797-1 padding method 2, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CBC_PaddingPKCS7_NonBlocking |
| AES-CBC mode descriptor with PKCS#7 padding, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CBC_PaddingPKCS7_NonBlocking |
| AES-CBC mode with PKCS#7 padding, non-blocking API, using the DMA for I/O operations. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CTR |
| AES-CTR mode descriptor. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CTR |
| AES-CTR mode. | |
| const mcuxClCipher_ModeDescriptor_t | mcuxClCipher_ModeDescriptor_AES_CTR_NonBlocking |
| AES-CTR mode descriptor, non-blocking API, using the DMA for I/O operations. | |
| static mcuxClCipher_Mode_t | mcuxClCipher_Mode_AES_CTR_NonBlocking |
| AES-CTR mode, non-blocking API, using the DMA for I/O operations. | |
Supported modes for the mcuxClCipher component.