Type definitions for the mcuxClCipher component. More...
#include <stdint.h>#include <stdbool.h>#include <stddef.h>#include <mcuxClConfig.h>#include <mcuxClSession.h>Go to the source code of this file.
Typedefs | |
| typedef struct mcuxClCipher_ModeDescriptor | mcuxClCipher_ModeDescriptor_t |
| Cipher mode/algorithm descriptor type. | |
| typedef const mcuxClCipher_ModeDescriptor_t *const | mcuxClCipher_Mode_t |
| Cipher mode/algorithm type. | |
| typedef struct mcuxClCipher_TestDescriptor | mcuxClCipher_TestDescriptor_t |
| Cipher selftest mode/algorithm descriptor type. | |
| typedef const mcuxClCipher_TestDescriptor_t *const | mcuxClCipher_Test_t |
| Cipher selftest mode/algorithm type. | |
| typedef struct mcuxClCipher_Context | mcuxClCipher_Context_t |
| Cipher context type. | |
| typedef uint32_t | mcuxClCipher_Status_t |
| Cipher status code. | |
Type definitions for the mcuxClCipher component.