Type definitions and descriptors of mcuxClEcc component. More...
#include <mcuxClCore_Platform.h>#include <mcuxCsslFlowProtection.h>#include <mcuxClEcc_Constants.h>#include <mcuxCsslAnalysis.h>#include <mcuxClBuffer.h>#include <mcuxClSignature_Types.h>Go to the source code of this file.
Data Structures | |
| struct | mcuxClEcc_Weier_BasicDomainParams_t |
| Structure to define basic custom domain parameters for (short) Weierstrass curves with cofactor 1. More... | |
Typedefs | |
| typedef uint32_t | mcuxClEcc_Status_t |
| Type for mcuxClEcc component return codes. | |
| typedef mcuxClEcc_Status_t | mcuxClEcc_Status_Protected_t |
| Deprecated type for mcuxClEcc component return codes. | |
| typedef struct mcuxClEcc_MontDH_DomainParams | mcuxClEcc_MontDH_DomainParams_t |
| Type for MontDH domain parameters. | |
| typedef struct mcuxClEcc_EdDSA_DomainParams | mcuxClEcc_EdDSA_DomainParams_t |
| Type for EdDSA domain parameters. | |
| typedef struct mcuxClEcc_EdDSA_GenerateKeyPairDescriptor | mcuxClEcc_EdDSA_GenerateKeyPairDescriptor_t |
| EdDSA GenerateKeyPair variant descriptor type. | |
| typedef struct mcuxClEcc_EdDSA_SignatureProtocolDescriptor | mcuxClEcc_EdDSA_SignatureProtocolDescriptor_t |
| EdDSA SignatureProtocol variant descriptor type. | |
| typedef struct mcuxClEcc_Weier_DomainParams | mcuxClEcc_Weier_DomainParams_t |
| Type for Weierstrass ECC domain parameters. | |
| typedef struct mcuxClEcc_WeierECC_PointEncDescriptor | mcuxClEcc_WeierECC_PointEncDescriptor_t |
| Weierstrass point encoding variant descriptor type. | |
| typedef const mcuxClEcc_WeierECC_PointEncDescriptor_t * | mcuxClEcc_WeierECC_PointEncType_t |
| Weierstrass point encoding variant type. | |
| typedef struct mcuxClEcc_ECDSA_SignatureProtocolDescriptor | mcuxClEcc_ECDSA_SignatureProtocolDescriptor_t |
| ECDSA SignatureProtocol variant descriptor type. | |
Type definitions and descriptors of mcuxClEcc component.