MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClFfdh_Types.h File Reference

Type definitions and descriptors of mcuxClFfdh component. More...

#include <mcuxClCore_Platform.h>
#include <mcuxCsslFlowProtection.h>
#include <mcuxClFfdh_Constants.h>
#include <mcuxCsslAnalysis.h>
#include <mcuxClBuffer.h>

Go to the source code of this file.

Typedefs

typedef uint32_t mcuxClFfdh_Status_t
 Type for mcuxClFfdh component return codes.
typedef struct mcuxClFfdh_DomainParams mcuxClFfdh_DomainParams_t
 Type for FFDH domain parameters.

Variables

const mcuxClFfdh_DomainParams_t mcuxClFfdh_domainParams_ffdhe2048
const mcuxClFfdh_DomainParams_t mcuxClFfdh_domainParams_ffdhe3072
const mcuxClFfdh_DomainParams_t mcuxClFfdh_domainParams_ffdhe4096
const mcuxClFfdh_DomainParams_t mcuxClFfdh_domainParams_ffdhe6144
const mcuxClFfdh_DomainParams_t mcuxClFfdh_domainParams_ffdhe8192

Detailed Description

Type definitions and descriptors of mcuxClFfdh component.