Constants for use with the mcuxClHashModes component. More...
#include <mcuxClConfig.h>Go to the source code of this file.
Macros | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_1 |
| SHA-1 output size: 160 bit (20 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_224 |
| SHA-224 output size: 224 bit (28 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_256 |
| SHA-256 output size: 256 bit (32 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_384 |
| SHA-384 output size: 384 bit (48 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_512 |
| SHA-512 output size: 512 bit (64 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_512_224 |
| SHA-512/224 output size: 224 bit (28 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA_512_256 |
| SHA-512/256 output size: 256 bit (32 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_224 |
| SHA3-224 output size: 224 bit (28 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_256 |
| SHA3-256 output size: 256 bit (32 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_384 |
| SHA3-384 output size: 384 bit (48 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_512 |
| SHA3-512 output size: 512 bit (64 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_SHAKE_128 |
| SHA3-SHAKE 128 output size: 1344 bit (168 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_SHAKE_256 |
| SHA3-SHAKE 256 output size: 1088 bit (136 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_CSHAKE_128 |
| SHA3-CSHAKE 128 output size: 1344 bit (168 bytes). | |
| #define | MCUXCLHASH_OUTPUT_SIZE_SHA3_CSHAKE_256 |
| SHA3-CSHAKE 256 output size: 1088 bit (136 bytes). | |
| #define | MCUXCLHASH_MAX_OUTPUT_SIZE |
| Maximum output size. | |
Constants for use with the mcuxClHashModes component.