MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClHashModes_Constants.h
Go to the documentation of this file.
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2020-2025 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
16
17
#ifndef MCUXCLHASHMODES_CONSTANTS_H_
18
#define MCUXCLHASHMODES_CONSTANTS_H_
19
20
#include <mcuxClConfig.h>
// Exported features flags header
21
28
35
36
#define MCUXCLHASH_OUTPUT_SIZE_SHA_1 (20U)
37
#define MCUXCLHASH_OUTPUT_SIZE_SHA_224 (28U)
38
#define MCUXCLHASH_OUTPUT_SIZE_SHA_256 (32U)
39
#define MCUXCLHASH_OUTPUT_SIZE_SHA_384 (48U)
40
#define MCUXCLHASH_OUTPUT_SIZE_SHA_512 (64U)
41
#define MCUXCLHASH_OUTPUT_SIZE_SHA_512_224 (28U)
42
#define MCUXCLHASH_OUTPUT_SIZE_SHA_512_256 (32U)
43
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_224 (28U)
44
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_256 (32U)
45
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_384 (48U)
46
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_512 (64U)
47
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_SHAKE_128 (168uL)
48
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_SHAKE_256 (136uL)
49
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_CSHAKE_128 (168uL)
50
#define MCUXCLHASH_OUTPUT_SIZE_SHA3_CSHAKE_256 (136uL)
51
#define MCUXCLHASH_MAX_OUTPUT_SIZE (MCUXCLHASH_OUTPUT_SIZE_SHA3_SHAKE_128)
53
54
56
57
#endif
/* MCUXCLHASHMODES_CONSTANTS_H_ */
mcuxClHashModes_Constants.h
Generated by
1.16.1