MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClKey_Types.h File Reference

Type definitions for the mcuxClKey component. More...

#include <mcuxClCore_Platform.h>
#include <mcuxCsslAnalysis.h>
#include <mcuxCsslFlowProtection.h>
#include <mcuxClCore_FunctionIdentifiers.h>
#include <mcuxClBuffer.h>

Go to the source code of this file.

Data Structures

struct  mcuxClKey_Agreement_AdditionalInput
 Key agreement additional input pointers. More...

Typedefs

typedef uint32_t mcuxClKey_Status_t
 Type for Key component error codes.
typedef uint32_t mcuxClKey_AlgorithmId_t
 Type for algorithm based key id.
typedef uint32_t mcuxClKey_Size_t
 Type for algorithm based key size.
typedef uint32_t mcuxClKey_Encoding_Spec_t
 Type for encoding based key id.
typedef mcuxClKey_Status_t mcuxClKey_Status_Encoded_t
 Deprecated type for Key component error codes, returned by functions with code-flow protection.
typedef struct mcuxClKey_Descriptor mcuxClKey_Descriptor_t
 Key descriptor type.
typedef mcuxClKey_Descriptor_t *const mcuxClKey_Handle_t
 Key handle type.
typedef struct mcuxClKey_TypeDescriptor mcuxClKey_TypeDescriptor_t
 Key type descriptor type.
typedef const mcuxClKey_TypeDescriptor_tmcuxClKey_Type_t
 Key type handle type.
typedef mcuxClKey_TypeDescriptor_tmcuxClKey_CustomType_t
 Custom key type handle type.
typedef struct mcuxClKey_EncodingDescriptor mcuxClKey_EncodingDescriptor_t
 Key encoding mechanism descriptor type.
typedef const mcuxClKey_EncodingDescriptor_tmcuxClKey_Encoding_t
 Key encoding mechanism type.
typedef struct mcuxClKey_Agreement_AdditionalInput mcuxClKey_Agreement_AdditionalInput_t
typedef struct mcuxClKey_AgreementDescriptor mcuxClKey_AgreementDescriptor_t
 Key agreement descriptor type.
typedef const mcuxClKey_AgreementDescriptor_t *const mcuxClKey_Agreement_t
 Key agreement type.
typedef struct mcuxClKey_GenerationDescriptor mcuxClKey_GenerationDescriptor_t
 Key generation descriptor type.
typedef const mcuxClKey_GenerationDescriptor_t *const mcuxClKey_Generation_t
 Key generation type.
typedef struct mcuxClKey_ValidationDescriptor mcuxClKey_ValidationDescriptor_t
 Generic key validation descriptor type.
typedef const mcuxClKey_ValidationDescriptor_t *const mcuxClKey_Validation_t
 Generic key validation type.

Detailed Description

Type definitions for the mcuxClKey component.