MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClMacModes_Constants.h
Go to the documentation of this file.
1/*--------------------------------------------------------------------------*/
2/* Copyright 2021-2025 NXP */
3/* */
4/* NXP Confidential and Proprietary. This software is owned or controlled */
5/* by NXP and may only be used strictly in accordance with the applicable */
6/* license terms. By expressly accepting such terms or by downloading, */
7/* installing, activating and/or otherwise using the software, you are */
8/* agreeing that you have read, and that you agree to comply with and are */
9/* bound by, such license terms. If you do not agree to be bound by the */
10/* applicable license terms, then you may not retain, install, activate or */
11/* otherwise use the software. */
12/*--------------------------------------------------------------------------*/
13
18
19#ifndef MCUXCLMACMODES_CONSTANTS_H_
20#define MCUXCLMACMODES_CONSTANTS_H_
21
22#include <mcuxClConfig.h> // Exported features flags header
23
30
31/* Output sizes */
32#define MCUXCLMAC_CMAC_OUTPUT_SIZE (16u)
33#define MCUXCLMAC_CMAC_OUTPUT_SIZE_IN_WORDS (MCUXCLMAC_CMAC_OUTPUT_SIZE / sizeof(uint32_t))
34
35#define MCUXCLMACMODES_MAX_OUTPUT_SIZE (16u)
36
37#define MCUXCLMACMODES_MAX_OUTPUT_SIZE_IN_WORDS (MCUXCLMACMODES_MAX_OUTPUT_SIZE / sizeof(uint32_t))
38
40
41#endif /* MCUXCLMACMODES_CONSTANTS_H_ */