19#ifndef MCUXCLMAC_FUNCTIONS_H_
20#define MCUXCLMAC_FUNCTIONS_H_
22#include <mcuxClConfig.h>
26#include <mcuxClCore_Platform.h>
125 uint32_t * const pMacLength
304 uint32_t * const pMacLength
Top-level include file for the mcuxClBuffer component.
Type definitions for the mcuxClKey component.
Type definitions for the mcuxClMac component.
Type definitions for the mcuxClSession component.
const uint8_t * mcuxCl_InputBuffer_t
Input buffer type.
Definition mcuxClBuffer_Pointer.h:38
uint8_t * mcuxCl_Buffer_t
Input/output buffer type.
Definition mcuxClBuffer_Pointer.h:47
mcuxClKey_Descriptor_t *const mcuxClKey_Handle_t
Key handle type.
Definition mcuxClKey_Types.h:91
mcuxClMac_Status_t mcuxClMac_compute(mcuxClSession_Handle_t session, mcuxClKey_Handle_t key, mcuxClMac_Mode_t mode, mcuxCl_InputBuffer_t pIn, uint32_t inLength, mcuxCl_Buffer_t pMac, uint32_t *const pMacLength)
One-shot message authentication code (MAC) computation function.
mcuxClMac_Status_t mcuxClMac_process(mcuxClSession_Handle_t session, mcuxClMac_Context_t *const pContext, mcuxCl_InputBuffer_t pIn, uint32_t inLength)
Data processing for a multipart MAC computation.
mcuxClMac_Status_t mcuxClMac_init(mcuxClSession_Handle_t session, mcuxClMac_Context_t *const pContext, mcuxClKey_Handle_t key, mcuxClMac_Mode_t mode)
Initialization for a multipart MAC computation.
mcuxClMac_Status_t mcuxClMac_finish(mcuxClSession_Handle_t session, mcuxClMac_Context_t *const pContext, mcuxCl_Buffer_t pMac, uint32_t *const pMacLength)
Finalize a MAC generation for a multipart MAC computation.
const mcuxClMac_ModeDescriptor_t *const mcuxClMac_Mode_t
MAC mode/algorithm type.
Definition mcuxClMac_Types.h:67
uint32_t mcuxClMac_Status_t
Type for Mac component error codes.
Definition mcuxClMac_Types.h:44
struct mcuxClMac_Context mcuxClMac_Context_t
Mac context type.
Definition mcuxClMac_Types.h:98
mcuxClSession_Descriptor_t *const mcuxClSession_Handle_t
Type for mcuxClSession Handle.
Definition mcuxClSession_Types.h:98
#define MCUX_CSSL_FP_FUNCTION_DECL(...)
Declaration of a flow protected function.
Definition mcuxCsslFlowProtection.h:166
#define MCUX_CSSL_FP_PROTECTED_TYPE(resultType)
Based on a given base type, builds a return type with flow protection.
Definition mcuxCsslFlowProtection.h:138