Memory header for clear functions. More...
Go to the source code of this file.
Macros | |
| #define | MCUXCLMEMORY_FP_MEMORY_CLEAR(pTarget, byteLen) |
| Helper macro to call mcuxClMemory_clear with flow protection. | |
| #define | MCUXCLMEMORY_FP_MEMORY_CLEAR_WITH_BUFF(pTarget, byteLen, buffLen) |
| Helper macro to call mcuxClMemory_clear with flow protection with buffer. | |
Functions | |
| void | mcuxClMemory_clear (uint8_t *pDst, size_t length, size_t bufLength) |
| Overwrites a memory buffer with null bytes. | |
Memory header for clear functions.
This header exposes functions that enable using memory clear function.