28#ifndef MCUXCLMEMORY_CLEAR_H_
29#define MCUXCLMEMORY_CLEAR_H_
31#include <mcuxClConfig.h>
34#include <mcuxCsslAnalysis.h>
64#define MCUXCLMEMORY_FP_MEMORY_CLEAR(pTarget, byteLen) \
65 MCUX_CSSL_FP_FUNCTION_CALL_VOID(mcuxClMemory_clear((uint8_t *) (pTarget), byteLen, byteLen))
68#define MCUXCLMEMORY_FP_MEMORY_CLEAR_WITH_BUFF(pTarget, byteLen, buffLen) \
69 MCUX_CSSL_FP_FUNCTION_CALL_VOID(mcuxClMemory_clear((uint8_t *) (pTarget), byteLen, buffLen))
void mcuxClMemory_clear(uint8_t *pDst, size_t length, size_t bufLength)
Overwrites a memory buffer with null bytes.
#define MCUX_CSSL_FP_FUNCTION_DECL(...)
Declaration of a flow protected function.
Definition mcuxCsslFlowProtection.h:166
#define MCUX_CSSL_FP_PROTECTED_TYPE(resultType)
Based on a given base type, builds a return type with flow protection.
Definition mcuxCsslFlowProtection.h:138