26#ifndef MCUXCLMEMORY_COPY_REVERSED_H_
27#define MCUXCLMEMORY_COPY_REVERSED_H_
29#include <mcuxClCore_Platform.h>
31#include <mcuxCsslAnalysis.h>
63#define MCUXCLMEMORY_FP_MEMORY_COPY_REVERSED(pTarget, pSource, byteLen) \
64 MCUX_CSSL_FP_FUNCTION_CALL_VOID(mcuxClMemory_copy_reversed((uint8_t *) (pTarget), (const uint8_t *) (pSource), byteLen, byteLen))
void mcuxClMemory_copy_reversed(uint8_t *pDst, uint8_t const *pSrc, size_t length, size_t bufLength)
Copies a memory buffer to another location reversely.
#define MCUX_CSSL_FP_FUNCTION_DECL(...)
Declaration of a flow protected function.
Definition mcuxCsslFlowProtection.h:166
#define MCUX_CSSL_FP_PROTECTED_TYPE(resultType)
Based on a given base type, builds a return type with flow protection.
Definition mcuxCsslFlowProtection.h:138