26#ifndef MCUXCLMEMORY_XOR_H_
27#define MCUXCLMEMORY_XOR_H_
29#include <mcuxClConfig.h>
32#include <mcuxCsslAnalysis.h>
65#define MCUXCLMEMORY_FP_MEMORY_XOR(pDst, pSrc1, pSrc2, length) \
66 MCUX_CSSL_FP_FUNCTION_CALL_VOID(mcuxClMemory_xor(pDst, pSrc1, pSrc2, length, length))
69#define MCUXCLMEMORY_FP_MEMORY_XOR_WITH_BUFF(pDst, pSrc1, pSrc2, length, bufLen) \
70 MCUX_CSSL_FP_FUNCTION_CALL_VOID(mcuxClMemory_xor(pDst, pSrc1, pSrc2, length, bufLen))
void mcuxClMemory_xor(uint8_t *pDst, const uint8_t *pSrc1, const uint8_t *pSrc2, uint32_t length, size_t bufLength)
Perform xor for 2 memory buffers.
#define MCUX_CSSL_FP_FUNCTION_DECL(...)
Declaration of a flow protected function.
Definition mcuxCsslFlowProtection.h:166
#define MCUX_CSSL_FP_PROTECTED_TYPE(resultType)
Based on a given base type, builds a return type with flow protection.
Definition mcuxCsslFlowProtection.h:138