19#ifndef MCUXCLRANDOMMODES_CONSTANTS_H_
20#define MCUXCLRANDOMMODES_CONSTANTS_H_
22#include <mcuxClConfig.h>
45MCUX_CSSL_ANALYSIS_START_PATTERN_EXTERNAL_API_DECLARATIONS()
74#define mcuxClRandomModes_Mode_CtrDrbg_AES256_DRG4 mcuxClRandomModes_Mode_CtrDrbg_AES256_DRG3
85#define mcuxClRandomModes_Mode_CtrDrbg_AES256 mcuxClRandomModes_Mode_CtrDrbg_AES256_DRG3
91MCUX_CSSL_ANALYSIS_STOP_PATTERN_EXTERNAL_API_DECLARATIONS()
Type definitions of mcuxClRandom component.
const mcuxClRandom_ModeDescriptor_t * mcuxClRandom_Mode_t
Random data generation mode/algorithm type.
Definition mcuxClRandom_Types.h:94
struct mcuxClRandom_ModeDescriptor mcuxClRandom_ModeDescriptor_t
Random data generation mode/algorithm descriptor type.
Definition mcuxClRandom_Types.h:87
const mcuxClRandom_ModeDescriptor_t mcuxClRandomModes_mdCtrDrbg_AES256_DRG3
Mode for a NIST SP800-90A CTR_DRBG based on AES-256 configured to not provide prediction resistance a...