MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClSignature_Constants.h
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2022-2025 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
14
#ifndef MCUXCLSIGNATURE_CONSTANTS_H_
15
#define MCUXCLSIGNATURE_CONSTANTS_H_
16
17
#include <mcuxClConfig.h>
// Exported features flags header
18
19
/* New Error codes */
20
#define MCUXCLSIGNATURE_STATUS_OK (0x0FF72E03u)
21
#define MCUXCLSIGNATURE_STATUS_FAULT_ATTACK (0x0FF7F0F0u)
22
23
// Old Error Codes
24
#define MCUXCLSIGNATURE_STATUS_FAILURE (0x0FF75330u)
25
#define MCUXCLSIGNATURE_FAILURE MCUXCLSIGNATURE_STATUS_FAILURE
26
#define MCUXCLSIGNATURE_OK MCUXCLSIGNATURE_STATUS_OK
27
#define MCUXCLSIGNATURE_STATUS_NOT_OK (0x0FF78930u)
28
#define MCUXCLSIGNATURE_NOT_OK MCUXCLSIGNATURE_STATUS_NOT_OK
29
#define MCUXCLSIGNATURE_STATUS_INVALID_PARAMS (0x0FF753F8u)
30
#define MCUXCLSIGNATURE_INVALID_PARAMS MCUXCLSIGNATURE_STATUS_INVALID_PARAMS
31
#define MCUXCLSIGNATURE_STATUS_NOT_SUPPORTED (0x0FF75370u)
32
#define MCUXCLSIGNATURE_NOT_SUPPORTED MCUXCLSIGNATURE_STATUS_NOT_SUPPORTED
33
34
#define MCUXCLSIGNATURE_TRANSLATE_VERIFY_RETURN_CODE(code) \
35
(((((code) & 0x0000FFFFu) == 0x00002E03u) || (((code) & 0x0000FFFFu) == 0x00008930u)) \
36
? ((MCUXCLSIGNATURE_STATUS_NOT_OK & 0xFFFF0000u) | ((code) & 0x0000FFFFu)) \
37
: (MCUXCLSIGNATURE_STATUS_FAILURE))
38
39
#endif
/* MCUXCLSIGNATURE_CONSTANTS_H_ */
mcuxClSignature_Constants.h
Generated by
1.16.1