19#ifndef MCUXCSSLMEMORY_CONSTANTS_H
20#define MCUXCSSLMEMORY_CONSTANTS_H
39#define MCUXCSSLMEMORY_COMPONENT_MASK 0x04240000u
48#define MCUXCSSLMEMORY_STATUS_OK ((mcuxCsslMemory_Status_t) 0x04242E03u)
49#define MCUXCSSLMEMORY_STATUS_EQUAL ((mcuxCsslMemory_Status_t) 0x04242E47u)
50#define MCUXCSSLMEMORY_STATUS_ZERO_LENGTH ((mcuxCsslMemory_Status_t) 0x04242E8Bu)
51#define MCUXCSSLMEMORY_STATUS_NOT_EQUAL ((mcuxCsslMemory_Status_t) 0x042489B8u)
52#define MCUXCSSLMEMORY_STATUS_INVALID_PARAMETER ((mcuxCsslMemory_Status_t) 0x0424533Cu)
53#define MCUXCSSLMEMORY_STATUS_FAULT ((mcuxCsslMemory_Status_t) 0x0424F0F0u)
55#define MCUXCSSLMEMORY_KEEP_ORDER ((uint32_t) 0x042439A5u)
56#define MCUXCSSLMEMORY_REVERSE_ORDER ((uint32_t) 0x0424395Au)
Type definitions for the mcuxCsslMemory component.