MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClAeadModes_MemoryConsumption.h
Go to the documentation of this file.
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2021-2024 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
16
17
#ifndef MCUXCLAEADMODES_MEMORYCONSUMPTION_H_
18
#define MCUXCLAEADMODES_MEMORYCONSUMPTION_H_
19
20
#include <
mcuxClCore_Macros.h
>
21
29
30
#define MCUXCLAEAD_ENCRYPT_CPU_WA_BUFFER_SIZE (576u)
31
#define MCUXCLAEAD_ENCRYPT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_ENCRYPT_CPU_WA_BUFFER_SIZE )
32
#define MCUXCLAEAD_DECRYPT_CPU_WA_BUFFER_SIZE (576u)
33
#define MCUXCLAEAD_DECRYPT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_DECRYPT_CPU_WA_BUFFER_SIZE )
34
35
#define MCUXCLAEAD_INIT_ENCRYPT_CPU_WA_BUFFER_SIZE (272u)
36
#define MCUXCLAEAD_INIT_ENCRYPT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_INIT_ENCRYPT_CPU_WA_BUFFER_SIZE )
37
#define MCUXCLAEAD_INIT_DECRYPT_CPU_WA_BUFFER_SIZE (272u)
38
#define MCUXCLAEAD_INIT_DECRYPT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_INIT_DECRYPT_CPU_WA_BUFFER_SIZE )
39
40
41
42
#define MCUXCLAEAD_INIT_CPU_WA_BUFFER_SIZE (272u)
43
#define MCUXCLAEAD_INIT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_INIT_CPU_WA_BUFFER_SIZE)
44
#define MCUXCLAEAD_PROCESS_CPU_WA_BUFFER_SIZE (272u)
45
#define MCUXCLAEAD_PROCESS_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_PROCESS_CPU_WA_BUFFER_SIZE)
46
#define MCUXCLAEAD_PROCESS_ADATA_CPU_WA_BUFFER_SIZE (272u)
47
#define MCUXCLAEAD_PROCESS_ADATA_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_PROCESS_ADATA_CPU_WA_BUFFER_SIZE )
48
#define MCUXCLAEAD_FINISH_CPU_WA_BUFFER_SIZE (272u)
49
#define MCUXCLAEAD_FINISH_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_FINISH_CPU_WA_BUFFER_SIZE )
50
#define MCUXCLAEAD_VERIFY_CPU_WA_BUFFER_SIZE (272u)
51
#define MCUXCLAEAD_VERIFY_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_VERIFY_CPU_WA_BUFFER_SIZE )
52
#define MCUXCLAEAD_MAX_CPU_WA_BUFFER_SIZE (576u)
53
#define MCUXCLAEAD_MAX_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_MAX_CPU_WA_BUFFER_SIZE )
54
55
#define MCUXCLAEAD_CONTEXT_SIZE (304u)
56
57
58
#define MCUXCLAEAD_WA_SIZE_MAX (576u)
59
#define MCUXCLAEAD_WA_SIZE_IN_WORDS_MAX MCUXCLCORE_NUM_OF_CPUWORDS_FLOOR(MCUXCLAEAD_WA_SIZE_MAX )
60
/* mcuxClAead_MemoryConsumption */
64
65
#endif
/* MCUXCLAEADMODES_MEMORYCONSUMPTION_H_ */
mcuxClCore_Macros.h
Definition of macros.
platform
mcxa2xx
mcuxClAeadModes_MemoryConsumption.h
Generated by
1.16.1