MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClFfdh_MemoryConsumption.h File Reference

Defines the memory consumption for the mcuxClFfdh component. More...

Go to the source code of this file.

Macros

#define MCUXCLKEY_AGREEMENT_FFDH_WACPU_SIZE_2048
 CPU workarea size (in bytes) for ffdhe2048 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WACPU_SIZE_3072
 CPU workarea size (in bytes) for ffdhe3072 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WACPU_SIZE_4096
 CPU workarea size (in bytes) for ffdhe4096 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WACPU_SIZE_6144
 CPU workarea size (in bytes) for ffdhe6144 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WACPU_SIZE_8192
 CPU workarea size (in bytes) for ffdhe8192 mcuxClKey_agreement.
#define MCUXCLFFDH_PKC_WORDSIZE
 PKC wordsize in FFDH component.
#define MCUXCLKEY_AGREEMENT_FFDH_WAPKC_SIZE_2048
 PKC workarea size (in bytes) for #mcuxClFfdh_FFDH_KeyAgreement for arbitrary lengths of p.
#define MCUXCLKEY_AGREEMENT_FFDH_WAPKC_SIZE_3072
 PKC workarea size (in bytes) for ffdhe3072 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WAPKC_SIZE_4096
 PKC workarea size (in bytes) for ffdhe4096 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WAPKC_SIZE_6144
 PKC workarea size (in bytes) for ffdhe6144 mcuxClKey_agreement.
#define MCUXCLKEY_AGREEMENT_FFDH_WAPKC_SIZE_8192
 PKC workarea size (in bytes) for ffdhe8192 mcuxClKey_agreement.

Detailed Description

Defines the memory consumption for the mcuxClFfdh component.