MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClHmac_MemoryConsumption.h
Go to the documentation of this file.
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2023-2024 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
18
19
#ifndef MCUXCLHMAC_MEMORYCONSUMPTION_H_
20
#define MCUXCLHMAC_MEMORYCONSUMPTION_H_
21
22
#include <
mcuxClCore_Macros.h
>
23
30
31
/* Workarea sizes */
32
#define MCUXCLHMAC_COMPUTE_CPU_WA_BUFFER_SIZE (904u)
33
#define MCUXCLHMAC_COMPUTE_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_COMPUTE_CPU_WA_BUFFER_SIZE)
34
#define MCUXCLHMAC_INIT_CPU_WA_BUFFER_SIZE (320u)
35
#define MCUXCLHMAC_INIT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_INIT_CPU_WA_BUFFER_SIZE)
36
#define MCUXCLHMAC_PROCESS_CPU_WA_BUFFER_SIZE (4u)
37
#define MCUXCLHMAC_PROCESS_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_PROCESS_CPU_WA_BUFFER_SIZE)
38
#define MCUXCLHMAC_FINISH_CPU_WA_BUFFER_SIZE (168u)
39
#define MCUXCLHMAC_FINISH_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_FINISH_CPU_WA_BUFFER_SIZE)
40
41
#define MCUXCLHMAC_MAX_CPU_WA_BUFFER_SIZE (1240u)
42
#define MCUXCLHMAC_MAX_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_MAX_CPU_WA_BUFFER_SIZE)
43
44
/* Context sizes */
45
#define MCUXCLHMAC_CONTEXT_SIZE_SW (584u)
46
#define MCUXCLHMAC_CONTEXT_SIZE_SW_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_CONTEXT_SIZE_SW)
47
48
#define MCUXCLHMAC_MAX_CONTEXT_SIZE (584u)
49
#define MCUXCLHMAC_MAX_CONTEXT_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_MAX_CONTEXT_SIZE)
50
51
/* Mode descriptor sizes */
52
#define MCUXCLHMAC_HMAC_MODE_DESCRIPTOR_SIZE (48u)
53
#define MCUXCLHMAC_HMAC_MODE_DESCRIPTOR_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLHMAC_HMAC_MODE_DESCRIPTOR_SIZE)
54
/* mcuxClMac_MemoryConsumption */
58
59
#endif
/* MCUXCLHMAC_MEMORYCONSUMPTION_H_ */
mcuxClCore_Macros.h
Definition of macros.
platform
mcxa2xx
mcuxClHmac_MemoryConsumption.h
Generated by
1.16.1