MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClMacModes_MemoryConsumption.h File Reference

Defines the memory consumption for the mcuxClMacModes component All work area sizes in bytes are a multiple of CPU wordsize. More...

#include <mcuxClCore_Macros.h>
#include <mcuxClCipherModes_MemoryConsumption.h>

Go to the source code of this file.

Macros

#define MCUXCLMAC_MAX_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_MAX_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_COMPUTE_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_COMPUTE_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_INIT_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_INIT_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_PROCESS_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_PROCESS_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_PROCESS_NONBLOCKING_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_PROCESS_NONBLOCKING_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_FINISH_CPU_WA_BUFFER_SIZE
#define MCUXCLMAC_FINISH_CPU_WA_BUFFER_SIZE_IN_WORDS
#define MCUXCLMAC_CONTEXT_SIZE
#define MCUXCLMAC_CONTEXT_SIZE_IN_WORDS

Detailed Description

Defines the memory consumption for the mcuxClMacModes component All work area sizes in bytes are a multiple of CPU wordsize.