MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClMacModes_MemoryConsumption.h
Go to the documentation of this file.
1
/*--------------------------------------------------------------------------*/
2
/* Copyright 2020-2025 NXP */
3
/* */
4
/* NXP Confidential and Proprietary. This software is owned or controlled */
5
/* by NXP and may only be used strictly in accordance with the applicable */
6
/* license terms. By expressly accepting such terms or by downloading, */
7
/* installing, activating and/or otherwise using the software, you are */
8
/* agreeing that you have read, and that you agree to comply with and are */
9
/* bound by, such license terms. If you do not agree to be bound by the */
10
/* applicable license terms, then you may not retain, install, activate or */
11
/* otherwise use the software. */
12
/*--------------------------------------------------------------------------*/
13
18
19
#ifndef MCUXCLMACMODES_MEMORYCONSUMPTION_H_
20
#define MCUXCLMACMODES_MEMORYCONSUMPTION_H_
21
22
#include <
mcuxClCore_Macros.h
>
23
#include <mcuxClCipherModes_MemoryConsumption.h>
24
31
32
/* Workarea sizes */
33
#define MCUXCLMAC_MAX_CPU_WA_BUFFER_SIZE (84u)
34
#define MCUXCLMAC_MAX_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_MAX_CPU_WA_BUFFER_SIZE)
35
36
#define MCUXCLMAC_COMPUTE_CPU_WA_BUFFER_SIZE (84u)
37
#define MCUXCLMAC_COMPUTE_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_COMPUTE_CPU_WA_BUFFER_SIZE)
38
#define MCUXCLMAC_INIT_CPU_WA_BUFFER_SIZE (84u)
39
#define MCUXCLMAC_INIT_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_INIT_CPU_WA_BUFFER_SIZE)
40
#define MCUXCLMAC_PROCESS_CPU_WA_BUFFER_SIZE (84u)
41
#define MCUXCLMAC_PROCESS_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_PROCESS_CPU_WA_BUFFER_SIZE)
42
#define MCUXCLMAC_PROCESS_NONBLOCKING_CPU_WA_BUFFER_SIZE (84u)
43
#define MCUXCLMAC_PROCESS_NONBLOCKING_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_PROCESS_NONBLOCKING_CPU_WA_BUFFER_SIZE)
44
#define MCUXCLMAC_FINISH_CPU_WA_BUFFER_SIZE (84u)
45
#define MCUXCLMAC_FINISH_CPU_WA_BUFFER_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_FINISH_CPU_WA_BUFFER_SIZE)
46
47
/* Context sizes */
48
#define MCUXCLMAC_CONTEXT_SIZE (144u)
49
#define MCUXCLMAC_CONTEXT_SIZE_IN_WORDS MCUXCLCORE_NUM_OF_CPUWORDS_CEIL(MCUXCLMAC_CONTEXT_SIZE)
50
51
/* Mode descriptor sizes */
52
/* mcuxClMac_MemoryConsumption */
56
57
#endif
/* MCUXCLMACMODES_MEMORYCONSUMPTION_H_ */
mcuxClCore_Macros.h
Definition of macros.
platform
mcxa2xx
mcuxClMacModes_MemoryConsumption.h
Generated by
1.16.1