MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClRandomModes_MemoryConsumption.h
Go to the documentation of this file.
1/*--------------------------------------------------------------------------*/
2/* Copyright 2022-2024 NXP */
3/* */
4/* NXP Confidential and Proprietary. This software is owned or controlled */
5/* by NXP and may only be used strictly in accordance with the applicable */
6/* license terms. By expressly accepting such terms or by downloading, */
7/* installing, activating and/or otherwise using the software, you are */
8/* agreeing that you have read, and that you agree to comply with and are */
9/* bound by, such license terms. If you do not agree to be bound by the */
10/* applicable license terms, then you may not retain, install, activate or */
11/* otherwise use the software. */
12/*--------------------------------------------------------------------------*/
13
18
19#ifndef MCUXCLRANDOMMODES_MEMORYCONSUMPTION_H_
20#define MCUXCLRANDOMMODES_MEMORYCONSUMPTION_H_
21
28
29#define MCUXCLRANDOMMODES_PATCHMODE_DESCRIPTOR_SIZE (20u)
30
31#define MCUXCLRANDOMMODES_TESTMODE_DESCRIPTOR_SIZE (20u)
32
33#define MCUXCLRANDOMMODES_MAX_CPU_WA_BUFFER_SIZE (316u)
34
35#define MCUXCLRANDOMMODES_INIT_WACPU_SIZE (288u)
36#define MCUXCLRANDOMMODES_RESEED_WACPU_SIZE (256u)
37#define MCUXCLRANDOMMODES_GENERATE_WACPU_SIZE (256u)
38#define MCUXCLRANDOMMODES_SELFTEST_WACPU_SIZE (316u)
39#define MCUXCLRANDOMMODES_UNINIT_WACPU_SIZE (0u)
40#define MCUXCLRANDOMMODES_CHECKSECURITYSTRENGTH_WACPU_SIZE (0u)
41#define MCUXCLRANDOMMODES_CREATEPATCHMODE_WACPU_SIZE (0u)
42#define MCUXCLRANDOMMODES_CREATETESTMODEFROMNORMALMODE_WACPU_SIZE (0u)
43
44
45
46
47#define MCUXCLRANDOMMODES_CTR_DRBG_AES256_CONTEXT_SIZE (72u)
48#define MCUXCLRANDOMMODES_CTR_DRBG_AES256_CONTEXT_SIZE_IN_WORDS ((MCUXCLRANDOMMODES_CTR_DRBG_AES256_CONTEXT_SIZE + sizeof(uint32_t) - 1u) / sizeof(uint32_t))
49
50
51
52#define MCUXCLRANDOMMODES_TESTMODE_CTR_DRBG_AES256_INIT_ENTROPY_SIZE (64u)
53#define MCUXCLRANDOMMODES_TESTMODE_CTR_DRBG_AES256_RESEED_ENTROPY_SIZE (48u)
54
55
56#define MCUXCLRANDOMMODES_PATCHMODE_CONTEXT_SIZE (4u)
57#define MCUXCLRANDOMMODES_PATCHMODE_CONTEXT_SIZE_IN_WORDS ((MCUXCLRANDOMMODES_PATCHMODE_CONTEXT_SIZE + sizeof(uint32_t) - 1u) / sizeof(uint32_t))
58 /* mcuxClRandomModes_MemoryConsumption */
62
63#endif /* MCUXCLRANDOMMODES_MEMORYCONSUMPTION_H_ */