MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClAes_KeyTypes

Defines of supported key types of mcuxClAes, see mcuxClKey. More...

Variables

const mcuxClKey_TypeDescriptor_t mcuxClKey_TypeDescriptor_Aes128
 Key type structure for AES-128 based keys.
static const mcuxClKey_Type_t mcuxClKey_Type_Aes128
 Key type pointer for AES-128 based keys.
const mcuxClKey_TypeDescriptor_t mcuxClKey_TypeDescriptor_Aes256
 Key type structure for AES-256 based keys.
static const mcuxClKey_Type_t mcuxClKey_Type_Aes256
 Key type pointer for AES-256 based keys.

Detailed Description

Defines of supported key types of mcuxClAes, see mcuxClKey.

Variable Documentation

◆ mcuxClKey_TypeDescriptor_Aes128

const mcuxClKey_TypeDescriptor_t mcuxClKey_TypeDescriptor_Aes128
extern

Key type structure for AES-128 based keys.

◆ mcuxClKey_Type_Aes128

const mcuxClKey_Type_t mcuxClKey_Type_Aes128
static

Key type pointer for AES-128 based keys.

Examples
mcuxClAeadModes_Ccm_Aes128_Multipart_example.c, mcuxClAeadModes_Ccm_Aes128_Oneshot_Nist1_example.c, mcuxClAeadModes_Ccm_Aes128_Oneshot_Nist2_example.c, mcuxClAeadModes_Ccm_Aes128_Oneshot_PreloadedKey_example.c, mcuxClAeadModes_Gcm_Aes128_Multipart_example.c, mcuxClAeadModes_Gcm_Aes128_Oneshot_LongNonce_example.c, mcuxClAeadModes_Gcm_Aes128_Oneshot_example.c, mcuxClCipherModes_Cbc_Aes128_Multipart_KeyRfc3394Encoding_example.c, mcuxClCipherModes_Cbc_Aes128_Multipart_PaddingISO_example.c, mcuxClCipherModes_Cbc_Aes128_Multipart_PaddingZero_Dma_NonBlocking_example.c, mcuxClCipherModes_Cbc_Aes128_Multipart_PaddingZero_example.c, mcuxClCipherModes_Cbc_Aes128_Multipart_example.c, mcuxClCipherModes_Cbc_Aes128_Oneshot_Dma_NonBlocking_example.c, mcuxClCipherModes_Cbc_Aes128_Oneshot_PaddingISO_example.c, mcuxClCipherModes_Cbc_Aes128_Oneshot_PaddingZero_example.c, mcuxClCipherModes_Cbc_Aes128_Oneshot_example.c, mcuxClCipherModes_Ctr_Aes128_Multipart_Dma_NonBlocking_example.c, mcuxClCipherModes_Ctr_Aes128_Multipart_example.c, mcuxClCipherModes_Ctr_Aes128_Oneshot_Dma_NonBlocking_example.c, mcuxClCipherModes_Ctr_Aes128_Oneshot_example.c, mcuxClCipherModes_Ecb_Aes128_Multipart_PaddingISO_example.c, mcuxClCipherModes_Ecb_Aes128_Multipart_PaddingZero_Dma_NonBlocking_MultipleProcess_example.c, mcuxClCipherModes_Ecb_Aes128_Multipart_PaddingZero_Dma_NonBlocking_example.c, mcuxClCipherModes_Ecb_Aes128_Multipart_PaddingZero_example.c, mcuxClCipherModes_Ecb_Aes128_Multipart_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_Dma_NonBlocking_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_PaddingISO_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_PaddingPKCS7_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_PaddingZero_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_PreloadedKey_example.c, mcuxClCipherModes_Ecb_Aes128_Oneshot_example.c, mcuxClKey_Load_Flush_Sgi_example.c, mcuxClKey_Rewrap_Rfc3394_Sgi_example.c, mcuxClKey_Unwrap_Rfc3394_Sgi_example.c, mcuxClKey_WrapAndLoad_Rfc3394_Sgi_example.c, mcuxClKey_Wrap_Rfc3394_Sgi_kwkAlreadyLoaded_example.c, mcuxClMacModes_Cmac_Aes128_Compute_Dma_NonBlocking_example.c, mcuxClMacModes_Cmac_Aes128_Compute_PreloadedKey_example.c, mcuxClMacModes_Cmac_Aes128_Compute_example.c, mcuxClMacModes_Cmac_Aes128_Multipart_Dma_NonBlocking_example.c, and mcuxClMacModes_Cmac_Aes128_Multipart_example.c.

◆ mcuxClKey_TypeDescriptor_Aes256

const mcuxClKey_TypeDescriptor_t mcuxClKey_TypeDescriptor_Aes256
extern

Key type structure for AES-256 based keys.

◆ mcuxClKey_Type_Aes256