MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClEcc_Types

Defines all types of mcuxClEcc. More...

Data Structures

struct  mcuxClEcc_Weier_BasicDomainParams_t
 Structure to define basic custom domain parameters for (short) Weierstrass curves with cofactor 1. More...

Typedefs

typedef uint32_t mcuxClEcc_Status_t
 Type for mcuxClEcc component return codes.
typedef mcuxClEcc_Status_t mcuxClEcc_Status_Protected_t
 Deprecated type for mcuxClEcc component return codes.
typedef struct mcuxClEcc_MontDH_DomainParams mcuxClEcc_MontDH_DomainParams_t
 Type for MontDH domain parameters.
typedef struct mcuxClEcc_EdDSA_DomainParams mcuxClEcc_EdDSA_DomainParams_t
 Type for EdDSA domain parameters.
typedef struct mcuxClEcc_EdDSA_GenerateKeyPairDescriptor mcuxClEcc_EdDSA_GenerateKeyPairDescriptor_t
 EdDSA GenerateKeyPair variant descriptor type.
typedef struct mcuxClEcc_EdDSA_SignatureProtocolDescriptor mcuxClEcc_EdDSA_SignatureProtocolDescriptor_t
 EdDSA SignatureProtocol variant descriptor type.
typedef struct mcuxClEcc_Weier_DomainParams mcuxClEcc_Weier_DomainParams_t
 Type for Weierstrass ECC domain parameters.
typedef struct mcuxClEcc_WeierECC_PointEncDescriptor mcuxClEcc_WeierECC_PointEncDescriptor_t
 Weierstrass point encoding variant descriptor type.
typedef const mcuxClEcc_WeierECC_PointEncDescriptor_tmcuxClEcc_WeierECC_PointEncType_t
 Weierstrass point encoding variant type.
typedef struct mcuxClEcc_ECDSA_SignatureProtocolDescriptor mcuxClEcc_ECDSA_SignatureProtocolDescriptor_t
 ECDSA SignatureProtocol variant descriptor type.

Detailed Description

Defines all types of mcuxClEcc.

Typedef Documentation

◆ mcuxClEcc_Status_t

typedef uint32_t mcuxClEcc_Status_t

Type for mcuxClEcc component return codes.

◆ mcuxClEcc_Status_Protected_t

Deprecated type for mcuxClEcc component return codes.

◆ mcuxClEcc_MontDH_DomainParams_t

typedef struct mcuxClEcc_MontDH_DomainParams mcuxClEcc_MontDH_DomainParams_t

Type for MontDH domain parameters.

◆ mcuxClEcc_EdDSA_DomainParams_t

typedef struct mcuxClEcc_EdDSA_DomainParams mcuxClEcc_EdDSA_DomainParams_t

Type for EdDSA domain parameters.

◆ mcuxClEcc_EdDSA_GenerateKeyPairDescriptor_t

typedef struct mcuxClEcc_EdDSA_GenerateKeyPairDescriptor mcuxClEcc_EdDSA_GenerateKeyPairDescriptor_t

EdDSA GenerateKeyPair variant descriptor type.

◆ mcuxClEcc_EdDSA_SignatureProtocolDescriptor_t

typedef struct mcuxClEcc_EdDSA_SignatureProtocolDescriptor mcuxClEcc_EdDSA_SignatureProtocolDescriptor_t

EdDSA SignatureProtocol variant descriptor type.

◆ mcuxClEcc_Weier_DomainParams_t

◆ mcuxClEcc_WeierECC_PointEncDescriptor_t

typedef struct mcuxClEcc_WeierECC_PointEncDescriptor mcuxClEcc_WeierECC_PointEncDescriptor_t

Weierstrass point encoding variant descriptor type.

◆ mcuxClEcc_WeierECC_PointEncType_t

Weierstrass point encoding variant type.

◆ mcuxClEcc_ECDSA_SignatureProtocolDescriptor_t

typedef struct mcuxClEcc_ECDSA_SignatureProtocolDescriptor mcuxClEcc_ECDSA_SignatureProtocolDescriptor_t

ECDSA SignatureProtocol variant descriptor type.