MCUX CLNS
MCUX Crypto Library Normal Secure
Loading...
Searching...
No Matches
mcuxClFfdh_Types

Defines all types of mcuxClFfdh. More...

Typedefs

typedef uint32_t mcuxClFfdh_Status_t
 Type for mcuxClFfdh component return codes.
typedef struct mcuxClFfdh_DomainParams mcuxClFfdh_DomainParams_t
 Type for FFDH domain parameters.

Detailed Description

Defines all types of mcuxClFfdh.

Typedef Documentation

◆ mcuxClFfdh_Status_t

typedef uint32_t mcuxClFfdh_Status_t

Type for mcuxClFfdh component return codes.

◆ mcuxClFfdh_DomainParams_t

typedef struct mcuxClFfdh_DomainParams mcuxClFfdh_DomainParams_t

Type for FFDH domain parameters.