Constants for use with the Glikey driver. More...
Macros | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP1 |
| Codeword for transition from STEP1 --> STEP2. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP2 |
| Codeword for transition from STEP2 --> STEP3. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP3 |
| Codeword for transition from STEP3 --> STEP4. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP4 |
| Codeword for transition from STEP4 --> STEP5. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP5 |
| Codeword for transition from STEP5 --> STEP6. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP6 |
| Codeword for transition from STEP6 --> STEP7. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP7 |
| Codeword for transition from STEP7 --> STEP8. | |
| #define | MCUXCLGLIKEY_CODEWORD_STEP_EN |
| Codeword for transition from STEP 4/8 --> WR_EN. | |
| #define | MCUXCLGLIKEY_STATUS_OK |
| #define | MCUXCLGLIKEY_STATUS_NOT_LOCKED |
| #define | MCUXCLGLIKEY_STATUS_LOCKED |
| #define | MCUXCLGLIKEY_STATUS_VERSION_ERROR |
| #define | MCUXCLGLIKEY_STATUS_LOCKED_ERROR |
| #define | MCUXCLGLIKEY_FSM_WR_DIS |
| #define | MCUXCLGLIKEY_FSM_INIT |
| #define | MCUXCLGLIKEY_FSM_STEP1 |
| #define | MCUXCLGLIKEY_FSM_STEP2 |
| #define | MCUXCLGLIKEY_FSM_STEP3 |
| #define | MCUXCLGLIKEY_FSM_STEP4 |
| #define | MCUXCLGLIKEY_FSM_LOCKED |
| #define | MCUXCLGLIKEY_FSM_WR_EN |
| #define | MCUXCLGLIKEY_FSM_SSR_RESET |
Constants for use with the Glikey driver.
| #define MCUXCLGLIKEY_CODEWORD_STEP1 |
Codeword for transition from STEP1 --> STEP2.
| #define MCUXCLGLIKEY_CODEWORD_STEP2 |
Codeword for transition from STEP2 --> STEP3.
| #define MCUXCLGLIKEY_CODEWORD_STEP3 |
Codeword for transition from STEP3 --> STEP4.
| #define MCUXCLGLIKEY_CODEWORD_STEP4 |
Codeword for transition from STEP4 --> STEP5.
| #define MCUXCLGLIKEY_CODEWORD_STEP5 |
Codeword for transition from STEP5 --> STEP6.
| #define MCUXCLGLIKEY_CODEWORD_STEP6 |
Codeword for transition from STEP6 --> STEP7.
| #define MCUXCLGLIKEY_CODEWORD_STEP7 |
Codeword for transition from STEP7 --> STEP8.
| #define MCUXCLGLIKEY_CODEWORD_STEP_EN |
Codeword for transition from STEP 4/8 --> WR_EN.